IRB 360

The second generation FlexPickerTM robot is even more productive

With increased speed, higher payload and a smaller footprint, the FlexPickerTM IRB360 is the “second generation” robot for pick and place applications. The IRB 360 comes in clean room versions and a stainless wash down version suitable for open food industries. The robot is IP 69K certified and designed to be cleaned according to industrial methods.

The IRB 360 robot is the result of 10 years’ experience and research and development combined with proven packaging technology. ABB has over 1800 delta robots installed globally and is the leader in this state of the art picking and packing technology.
Click this link for IRB 340 references

The new family of IRB 360 robots includes four models:
  • The “compact” version - picking range of 800mm
  • The “standard” version - similar performance, greater reach of 1130mm
  • The “high payload” version - similar reach, payload up to 3kg
  • The "long arm" version - with payload of 1 kg and reach of 1600mm
Features
  • High speed flexibility
  • High capacity – up to 3kg payload
  • Hygienic design for wash down applications
  • Superior tracking performance
  • Integrated vision software



The ABB clean room robots are manufactured under special production procedures and thoroughly tested and packed to ensure a minimum of particle generation during service. The IRB 360 has been certified by IPA, the leading institute in clean room industry.

Documentation and downloads

Article
Article - Vision and software to make packaging applications easy. From Packaging Magazine 2008

English - 0.10 MB - pdf

Article - Hygiene regulations - Featuring article on trends in the industry, and how our FlexPicker measures up to the demands on hygiene. From Packaging Magazine 2008

English - 0.17 MB - pdf

Article - Techpage - Product info on IRB 360.From Packaging Magazine 2008

English - 0.09 MB - pdf

Data sheet
IRB 360 Data sheet

English - 0.48 MB - pdf

Movie
Democell with IRB 360 - PackExpo 2007

English - 16.28 MB - wmv

High speed picking of Pancakes at Honeytop Specialist Foods

English - 31.16 MB - wmv

Press release
General press release - IRB 360

English - 0.06 MB - doc

Press Release - Interpack 2008, Eng

English - 0.06 MB - doc

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp327 cf1b0a0847a71711c12573f40037d5cf