United States of America / English (change preferences)

General

Dedicated arc welding robot

In IRB 1600ID (Integrated Dressing), all cables and hoses are routed inside the upper arm, making the robot perfectly suitable for arc welding. The dress pack carries all the media necessary for arc welding, including power, welding wire, shielding gas and pressurized air.
  • Reliable – High production up time
    Faulty process cabling is a common cause of unpredicted line stops. With the IRB1600ID, stops can be reduced to a minimum. Because the cables are routed inside the upper arm, their motion is predicted given a certain cycle. And when the motion is predicted, so is the lifetime.
  • Fast – Short cycle times
    Faster then any competing robot in its class.
  • Accurate – Consistent part quality
    There is always a blind spot when programming a conventional robot. Because of the external routing of the dress pack and a unpredictable motion of the dress pack, programmers have to use their imagination to ensure the dress pack won’t hit anything during operation.
    Outstanding position repeatability (+- 0.05 mm) and very good path accuracy.
  • Strong – Maximized utilization
    Payload is 4 kg and maximum reach 1.5 m.
  • Versatile – Increased accessability
    Integrated dressing makes the robot’s outer dimensions smaller. This extends the robot system’s real working range, a crucial factor when welding on fixtures with a complex geometry. It also eliminates the risk of damaging the dress pack in case of collision with the fixture.
    Bending backwards concept and different mounting options (floor, inverted and tilted +- 30o of robot base).

    Watch the versatile IRB1600ID in action below


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Article
The ABB New Arc Welding Robot IRB 1600ID offers optimized controlEnglish
0.28 MB
Data sheet
New/updated document IRB 1600IDEnglish
0.07 MB
Movie
IRB 1600ID - The New ABB Arc Welding RobotEnglish
14.06 MB
Press release
New arc welding robot based on ABB's best selling IRB 1600English
0.05 MB