United States of America / English (change preferences)

IRB 5400 - built to fit your needs

The FlexLine system provides paint solutions which maximize your performance and minimize your costs.

The IRB 5400 is a family of paint robots offering accurate painting, high uptime, low paint consumption, short cycle times and effective integration of paint application equipment. Additional benefits include an expansive working envelope, high load capacity and reliable operation. ABB's unique Integrated Process System (IPS) features closed loop regulation and high-speed control for paint and airflow adjustment which minimizes overspray and secures a uniform film build.

The time and paint savings of the IRB 5400-series will impress you. By integrating colour change valves, pumps, flow sensors and air- and paint regulators into the arm of the IRB 5400, we have made the IRB 5400 one of the most reliable, cost-effective paint process robots in its class.

The IRB 5400 series comes in different versions:

  • IRB 5400-12, Slim arm
  • IRB 5400-13, Slim arm on Clean-wall rail
  • IRB 5400-14, Slim arm on In-booth rail
  • IRB 5400-22, Process robot
  • IRB 5400-23, Process robot on Clean-wall rail
  • IRB 5400-24, Process robot on In-booth rail


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
FlexLine, Superior Paint Process SystemEnglish
3.22 MB
Data sheet
Function Package N9007English
1.13 MB
Function Package N9014English
0.65 MB
IRB 5400_12 Slim armEnglish
0.11 MB
IRB 5400_13 Slim armEnglish
0.15 MB
IRB 5400_22 Process RobotEnglish
0.16 MB
IRB 5400_24 Process RobotEnglish
0.13 MB
IRB 5400-12. Enhanced IRB 5400English
0.07 MB
Poster
Poster: IRB 5400 Finishing FirstEnglish
2.18 MB
Poster: IRB 5400 Lightyears AheadEnglish
2.18 MB
seitp327 dee0afb7a4cfabe3c1256f2c00327e38