United States of America / English (change preferences)

IRB 6640

A stronger robot - the next generation

Focusing on high production capacity, compact design, simple service and low maintenance cost, IRB 6640 is the perfect robot for various applications

This robot replaces the highly successful IRB 6600.

  • Higher payload
    The increased payload, 235 kg, makes the robot suitable for many heavy material handling applications.
    The payload for IRB 6640ID (internal Dressing) is increased from 185 to 200 kg which meets the requirements from the heaviest spot welding applications.
  • Increased path performance
    IRB 6640 runs the second generation of TrueMove and QuickMove. This gives the robot more accurate motions, which, in the end, means less time for programming as well as better process result.
  • Easier installation & easy maintenance
    Several new features, such as simplified fork lift pockets and more space in the robot foot. gives easy maintenance. Almost 400 kg lower weight simplifies installation.
  • Based on proven components
    Proven components from the IRB 6600 ensures easier maintenance and exchangeability as well as high up time.
  • Options
    Available options for different working environments are Foundry Plus, Foundry Prime & Clean Room.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
Data sheet IRB 6640English
1.03 MB
Presentation
Product presentation external IRB 6640English
4.99 MB
Press release
Press release IRB 6640English
0.08 MB