United States of America / English (change preferences)

IRB 4450S

The IRB 4450S is the shelf robot version in the IRB 4400 robot family. It has the same good accuracy and cycle time performance as other IRB 4400, but is able to work downwards for mounting on top of e.g. die casting or injection moulding machines.
  • Reliability and economy
    The robust, rigid construction means long intervals between routine maintenance. Well-balanced steel arms with double bearing joints, a torque-strut on axis 2 and the use of very high levels of reliability. The drive train is optimized to give high torque with the lowest power consumption for economic operation.
  • Fast – Short cycle times
    Thanks to ABB´s unique motion control, the robot optimizes the acceleration and retardation, which results in shortest cycle time possible.
  • Accurate – Consistent parts quality
    Best in class regarding path accuracy and position repeatability
    (RP = 0.10 mm)
  • Strong – Maximized utilization
    Payload options are up to 30 kg. Max reach 2.4 m.
  • Robust – Harsh production environment
    The foundry plus versions are IP67 protected on complete manipulator and can be washed with high pressure steam, making them ideal for use in harsh environments.


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
IRB 4400English
0.49 MB
Press release
IRB 4450S: A new middle-size shelf robot from ABBEnglish
0.02 MB
seitp327 e01d3a4148928d88c12570230030976f