IRB 2600

ABB further extends its mid range robot family with the new IRB 2600. The IRB 2600 family contains 3 robot models, with a 12 to 20 kg handling capacity, all of which are designed to increase productivity in machine tending, material handling, arc welding and other process applications.

Click on the arrow to see the IRB 2600 in action:

You can also download this IRB 2600 Introduction Movie via the link in the Download Section (to the right)

Key Features & Benefits

A new compact design that offers a high payload capacity of up to 20kg and a working range optimized for material handling, machine tending and arc welding. It also offers the best accuracy and acceleration in its class, securing high output and low scrap rates for improved productivity.

Flexible mounting possibilities including floor, tilted, wall, inverted or shelf mounted, which help to reduce floor space and increase access to the equipment being served. The wall mounted version has outstanding performance. These features enable more creative cell designs and enables floor space to be optimized in a wide variety of industrial segments and applications.

Three versions: two short arm variants (1.65m) for 12 or 20 kg payloads and a long arm variant (1.85m) with a 12 kg payload. Up to 27 kg payload is achievable for pick & place, and packaging applications, with the wrist held vertical.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp327 f279d6ce88c9fc34c12577df003e9db2