Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
This page is available in:
Select language
English
Español
Slovenčina
Suomi
Svenska
中国简体字
United States of America / English
(change preferences)
Product Guide
>
Medium Voltage Products & Systems
>
Reclosers & Sectionalizers
>
AutoLink
AutoLink Sectionalizer
General
Contacts
The ABB "AutoLink" Electronic Sectionalizer is suitable for use on Outdoor Medium Voltage Overhead Distribution Networks, in conjunction with automatic Circuit Recloser protection.
Ratings
Rated Voltage (kV)
15 - 33
BIL (kV)
95 - 170
Actuating current range
Resettable between 6 A and 215 A
Number of opening counts
Resettable between 1 and 4 counts
The "AutoLink" Sectionalizer is designed to fit into Single Vent Expulsion Dropout Cutouts such as the ABB "V" and "ICX" series and is an economical solution to sectionalizing large outdoor networks.
The Sectionalizer is available in a single pole version suitable for S.W.E.R. systems, two-pole ganged version for single-phase systems and three-pole ganged version for three-phase systems.
The design includes transformer "inrush" protection and is unaffected by electromagnetic interference.
Related Links
Series V Expulsion Dropout Fuse
Type ICX Distribution Cutout
Cutouts NCX
Enlarge
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
3
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Bulletin (1)
Press release (1)
- English -
- All languages -
English (2)
Keyword(s)
Bulletin
Doc No:
1VAG271001-DB
Title:
AutoLink - Resettable Electronic Auto Sectionalizer
Revision:
-
File type:
pdf
Summary:
Protection and Operation Equipment for Medium Voltage Distribution Lines Product Bulletin
Cover page:
AutoLink - Resettable Electronic Auto Sectionalizer
English
0.44 MB
Press release
Doc No:
9AKK104295D0169
Title:
ABB Acquires Cavanna’s Single Phase Electronic Sectionalizer
Revision:
-
File type:
pdf
Summary:
ABB expands product portfolio with Argentinean company’s Single Phase Electronic Sectionalizer
Cover page:
ABB Acquires Cavanna’s Single Phase Electronic Sectionalizer
English
0.02 MB
Loading...
db0003db004279 c125739900636470c12569830025cc5d