Residual Current Devices RCDs

F204 A-25/0,03 AP-R

 
 
 
 Loading Images..
General Information
Extended Product Type:
F204 A-25/0,03 AP-R
Product ID:
2CSF204401R1250
EAN:
8012542785408
Catalog Description:
F204 A-25/0,03 AP-R Res. Current Dev.
Long Description:
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Modular DIN Rail Products
  • »
  • Residual Current Devices RCDs
  • »
  • Residual Current Devices RCDs
 
Ordering
EAN:
8012542785408
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85363030
Dimensions
Product Net Width:
0.070 m
Product Net Height:
0.085 m
Product Net Depth:
0.069 m
Product Net Weight:
0.360 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
0.082 m
Package Level 1 Height:
0.078 m
Package Level 1 Length:
0.096 m
Package Level 1 Gross Weight:
0.403 kg
Package Level 1 EAN:
8012542785408
Technical
Standards:
IEC EN 61008
Operating Characteristic:
Instantaneous
Type of Residual Current:
A type - high immunity
Rated Residual Current:
30 mA
Rated Current (In):
25 A
Number of Poles:
4
Position of Neutral Terminals:
Right
Power Loss:
Per Pole 1.3 W
Rated Voltage (Ur):
230/400 V
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2007 Q3
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Classifications
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 056160f1474deb8fc1256f56004c0a66