SACE Tmax XT

Please note! This product is not distributed for use in your selected country (United States of America).

XT2N 160 TMA 80-800 4p F F

 
 
 
 Loading Images..
General Information
Extended Product Type:
XT2N 160 TMA 80-800 4p F F
Product ID:
1SDA067038R1
EAN:
8015644009441
Catalog Description:
XT2N 160 TMA 80-800 4p F F
Long Description:
Automatic moulded case circuit-breakers, SACE Tmax XT XT2, Icu 415 V AC = 36kA, Size Iu = 160A , Thermomagnetic trip unit with adjustable thermal and magnetic threshold, In = 80A, Im = 800A, 4 poles, Version = Fixed, connection terminal = Front terminal
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Molded Case Circuit Breakers
  • »
  • Tmax XT
 
Ordering
EAN:
8015644009441
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth:
82.5 mm
Product Net Weight:
1.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Length:
145 mm
Package Level 1 Gross Weight:
1.6 kg
Package Level 1 EAN:
8015644009441
Additional Information
Circuit Breaker Type to be Associated:
Power distribution
Electrical Durability:
120 cycles per hour
8000 cycle
Mechanical Durability:
Nr. Operations 240 cycles per hour
Nr. Operations 25000 cycle
Number of Poles:
4
Opening Time:
CB with SOR 15 ms
CB with UVR 15 ms
Power Loss:
Per Pole 5.8 W
Product Main Type:
SACE Tmax XT
Product Name:
Automatic Circuit Breaker
Product Type:
CB
Rated Current (In):
80 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220V AC) 65 kA
(220V AC) 65 kA
(380V AC) 36 kA
(415V AC) 36 kA
(440V AC) 36 kA
(500V AC) 30 kA
(690V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220V AC) 65 kA
(230V AC) 65 kA
(380V AC) 36 kA
(415V AC) 36 kA
(440V AC) 36 kA
(500V AC) 30 kA
(690V AC) 10 kA
(250V DC) 2 poles in series 36 kA
(500V DC) 3 poles in series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Release Type:
TM
Standards:
IEC 60947-2
Sub-type:
XT2
Terminal Connection Type:
Fixed Circuit-Breakers
Version:
F
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
UNSPSC:
39120000
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 0944672eaf9e2ae0c1257a9b0034ad97