IDC (ADO) Terminal Blocks

Entrelec® by ABB offers a unique screw-less connection system called the ADO System®. This system is comprised of two complementary pieces: An insulation displacement connection (IDC) terminal block, and a tool that cuts, strips, and inserts the wire into the connector. The benefits of using this system are:

*Time-Saving Installation (80% faster than screw connections)
*Error-Proof Cutting, Stripping and Insertion of Wires
*Vibration-and Corrosion-Proof
*Eliminates Installer Fatigue
*Side Entry of both Solid or Stranded Conductors
*Wire Sizes Ranging from 24 AWG to 12AWG
*Accepts up to Two Identical Wires
*Current Carrying Capacity up to 25 Amps
*Voltage Ratings of up to 600
*Spacing Ranges from 5 to 8 mm
*Many Functions Available
*Complete Line of Accessories and Marking Systems

The ADO System® mounts on industry standard DIN rails. It also offers combination connections of both screw clamp and IDC in one terminal block. In addition to general-purpose IDC terminal blocks, the ADO System® is used in Mini Terminal Blocks (Miniblocks for DIN 2) and the ATEX product line. This system is also used in Railway applications.

ADO System (IDC) Terminal Block Main Catalog

The ADO Main Catalog includes 126 pages of technical information, illustrations, specifications, and matching accessories. Including the following types of terminal blocks: ADO - Screw clamp, ADO-ADO, ADO - Pluggable, ADO for railway applications and installation tools for these blocks. ABB absolute marking system provides a fast and accurate method to identify all your connections.

Download ADO Main Catalog (12.4MB)


Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 0d693ddc00e01729c1256e840026267f