Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Low Voltage Products and Systems
Control Products
Electronic Relays and Controls
Time Delay Relays
CT-D
Electronic timers CT-D range (modular enclosure 17.5 mm)
Overview
Data
Contacts
Reduce the number of hits by making selections below.
Timer Relay Type
Output
Product Net Width
Extended Product Type
- Select -
Flasher starting with ON (1)
Impulse-ON (1)
Multifunction (2)
OFF-delay (2)
ON-delay (2)
Pulse generator (2)
Star-delta (2)
- Select -
1 c/o (SPDT) contact (6)
2 c/o (SPDT) contacts (4)
2 n/o contacts (2)
- Select -
17.5 mm (12)
- Select -
CT-AHD.12 (1)
CT-AHD.22 (1)
CT-EBD.12 (1)
CT-ERD.12 (1)
CT-ERD.22 (1)
CT-MFD.12 (1)
CT-MFD.21 (1)
CT-SAD.22 (1)
CT-SDD.22 (1)
CT-TGD.12 (1)
CT-TGD.22 (1)
CT-VWD.12 (1)
Show extra options for filtering result
Number of total hits:
12
Hits per page, show
20
50
100
Product
Timer Relay Type
Output
Product Net Width
CT-MFD.12
Multifunction
1 c/o (SPDT) contact
17.5 mm
CT-MFD.21
Multifunction
2 c/o (SPDT) contacts
17.5 mm
CT-ERD.12
ON-delay
1 c/o (SPDT) contact
17.5 mm
CT-ERD.22
ON-delay
2 c/o (SPDT) contacts
17.5 mm
CT-AHD.12
OFF-delay
1 c/o (SPDT) contact
17.5 mm
CT-AHD.22
OFF-delay
2 c/o (SPDT) contacts
17.5 mm
CT-VWD.12
Impulse-ON
1 c/o (SPDT) contact
17.5 mm
CT-EBD.12
Flasher starting with ON
1 c/o (SPDT) contact
17.5 mm
CT-TGD.12
Pulse generator
1 c/o (SPDT) contact
17.5 mm
CT-TGD.22
Pulse generator
2 c/o (SPDT) contacts
17.5 mm
CT-SAD.22
Star-delta
2 n/o contacts
17.5 mm
CT-SDD.22
Star-delta
2 n/o contacts
17.5 mm
Previous
1
Next
Search
News only
Search
Rate this page
Select rating:
1
2
3
4
5
1 = Poor
5 = Excellent
Your comments:
E-mail / contact information (optional):
Cancel
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Entering HTML code in the message is not allowed. Please do not use the < or > characters in your message.
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
عربى
한국어
中国简体字
日本語
繁體中文
seitp329 0dc5fcd0f51707d3c1257308002a8e10