Block Contactors

A9-30-10 230-240V 50Hz / 240-260V 60Hz

 
 
 
 Loading Images..
General Information
Extended Product Type:
A9-30-10 230-240V 50Hz / 240-260V 60Hz
Product ID:
1SBL141001R8810
EAN:
3471522031884
Catalog Description:
A9-30-10 230-240V 50Hz / 240-260V 60Hz Contactor
Long Description:
A 9 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Across the Line Contactors
 
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Dimensions
Product Net Width:
44 mm
Product Net Depth:
74 mm
Product Net Height:
74 mm
Product Net Weight:
0.340 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Standards:
Devices complying with international standards IEC 947-1 / 947-4-1, and European standards EN 60 947-1 / 60 947-4-1. Electromagnetic compatibility (EMC) acc. to amendment A11 to IEC 947-1; EN 60 947-1 and amendment 2 to IEC 947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Supply Circuit 50 Hz
Supply Circuit 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 26 A
acc. to IEC 60947-5-1, q = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 25 A
(690 V) 55 °C 22 A
(690 V) 70 °C 18 A
Rated Operational Current AC-3 (Ie):
(220 / 230 / 240 V) 55 °C 9 A
(380 / 400 V) 55 °C 9 A
(415 V) 55 °C 9 A
(440 V) 55 °C 9 A
(500 V) 55 °C 9 A
(690 V) 55 °C 7 A
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240 V) 2.2 kW
(380 / 400 V) 4 kW
(415 V) 4 kW
(440 V) 4 kW
(500 V) 5.5 kW
(690 V) 5.5 kW
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
8 x Ie AC-3
Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
10 x Ie AC-3
Rated Operational Current AC-15 (Ie):
(220 / 240 V) 4 A
(24 / 127 V) 6 A
(380 / 440 V) 3 A
(500 V) 2 A
(690 V) 2 A
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
gG Type Fuses 25 A
Rated Short-time Withstand Current (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 100 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 26 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 50 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 250 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 60 A
for 0.1 s 140 A
for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 90 A
Maximum Electrical Switching Frequency:
AC-1 600 cycles per hour
AC-2 / AC-4 300 cycles per hour
AC-3 1200 cycles per hour
Rated Operational Current DC-13 (Ie):
(125 V) 1.1 / 138 A
(24 V) 6 / 144 A
(250 V) 0.55 / 138 A
(48 V) 2.8 / 134 A
(72 V) 2 / 144 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Mechanical Durability:
10 million
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C) °C
Rated Control Circuit Voltage (Uc):
50 Hz 230 … 240 V
60 Hz 240 … 260 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 8 V·A
Average Holding Value 50 / 60 Hz 2 W
Average Pull-in Value 50 Hz 74 V·A
Average Pull-in Value 60 Hz 70 V·A
Operate Time:
Between Coil Energization and NO Contact Closing 10 ... 26 ms
Between Coil De-energization and NO Contact Opening 4 ... 11 ms
Connecting Capacity Main Circuit:
Flexible with Cable End 0.75 ... 2.5 mm²
Rigid Cable 1 ... 4 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Cable End 0.75 ... 2.5 mm²
Rigid Cable 1 ... 4 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Connecting terminals (delivered in open position) Main poles:
M 3.5 (+,-) pozidriv 2 screws with cable clamp
Terminal Type:
Screw Terminals
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 °C
Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
Climatic Withstand:
acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
Maximum Operating Altitude Permissible:
3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Shock Direction: A 20 g
Closed, Shock Direction: B1 10 g
Open, Shock Direction: B1 5 g
Shock Direction: B2 15 g
Shock Direction: C1 20 g
Shock Direction: C2 20 g
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CSA Certificate:
Declaration of Conformity - CE:
DNV GL Certificate:
EAC Certificate:
GOST Certificate:
LOVAG Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
UL Listing Card:
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
78 mm
Package Level 1 Length:
76 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.34 kg
Package Level 1 EAN:
3471522031884
Package Level 2 Units:
63 piece
Package Level 3 Units:
1220 piece
Classifications
Object Classification Code:
Q
E-nummer:
3227685
ETIM 4:
EC000066 - Magnet contactor, AC-switching
ETIM 5:
EC000066 - Magnet contactor, AC-switching
ETIM 6:
EC000066 - Power contactor, AC switching
UNSPSC:
39121529
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 128d98e5090f7cf8c1256ffe00467199