A26-30-10 24V 50Hz / 24V 60Hz

Loading Images..
General Information
Extended Product Type:
A26-30-10 24V 50Hz / 24V 60Hz
Product ID:
1SBL241001R8110
Catalog Description:
A26-30-10 24V 50Hz / 24V 60Hz Contactor
Long Description:
A26 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting.
The A... series 1-stack 3-pole contactors are of the block type design.
- Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks
- Control circuit: AC operated with laminated magnet circuit
- Accessories: a wide range of accessories is available.
Products»
-
Low Voltage Products and Systems
»
-
Control Products
»
-
Contactors
»
-
Across the Line Contactors
Spare Parts»
-
AC Drives
»
-
ACS 1000
»
-
ACS 1000 Air Cooled
»
-
ACS1012-A1
Spare Parts»
-
AC Drives
»
-
ACS 1000
»
-
ACS 1000 Air Cooled
»
-
ACS1012-A2
Spare Part Supplier Information - FIPSE
Product Availability Class:
From stock if available, otherwise see maximum delivery time
Ordering
Dimensions
Container Information
Package Level 1 Gross Weight:
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay (0.85 - 1.1 Uc) -40 ... +55 °C
Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
Maximum Operating Altitude Permissible:
Resistance to Shock acc. to IEC 60068-2-27:
Shock Direction: A 20 gn
Closed, Shock Direction: B1 10 gn
Open, Shock Direction: B1 5 gn
Shock Direction: B2 15 gn
Shock Direction: C1 20 gn
Shock Direction: C2 20 gn
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240V) 6.5 kW
(380 / 400V) 11 kW
(415V) 11 kW
(440V) 15 kW
(500V) 15 kW
(690V) 15 kW
Rated Operational Current AC-1 (Ie):
(690V) 40°C 45 A
(690V) 55°C 40 A
(690V) 70°C 32 A
Number of Main Contacts NO:
Number of Main Contacts NC:
Number of Auxiliary Contacts NO:
Number of Auxiliary Contacts NC:
Rated Control Circuit Voltage (Uc):
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications