Block Contactors

A63-30-00 230-240V 50Hz / 240-260V 60Hz

 
 
 
 Loading Images..
General Information
Extended Product Type:
A63-30-00 230-240V 50Hz / 240-260V 60Hz
Product ID:
1SBL371001R8800
EAN:
3471522087881
Catalog Description:
A63-30-00 230-240V 50Hz / 240-260V 60Hz Contactor
Long Description:
A63 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC / 1000 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting.
The A... series 1-stack 3-pole contactors are of the block type design.
- Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks
- Control circuit: AC operated with laminated magnet circuit
- Accessories: a wide range of accessories is available.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Across the Line Contactors
 
Ordering
EAN:
3471522087881
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369085
Dimensions
Product Net Width:
70 mm
Product Net Depth:
108 mm
Product Net Height:
110 mm
Product Net Weight:
1.160 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
140 mm
Package Level 1 Length:
146 mm
Package Level 1 Height:
96 mm
Package Level 1 Gross Weight:
1.160 kg
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay (0.85 - 1.1 Uc) -40 ... +55 °C
Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
Maximum Operating Altitude Permissible:
3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Shock Direction: A 20 gn
Closed, Shock Direction: B1 10 gn
Open, Shock Direction: B1 5 gn
Shock Direction: B2 15 gn
Shock Direction: C1 20 gn
Shock Direction: C2 20 gn
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240V) 18.5 kW
(380 / 400V) 30 kW
(415V) 37 kW
(440V) 37 kW
(500V) 37 kW
(690V) 37 kW
Rated Operational Current AC-1 (Ie):
(690V) 40°C 115 A
(690V) 55°C 95 A
(690V) 70°C 80 A
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Rated Control Circuit Voltage (Uc):
50 Hz 230 … 240 V
60 Hz 240 … 260 V
Terminal Type:
Screw Terminals
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CCC Certificate:
CSA Certificate:
Declaration of Conformity - CE:
DNV Certificate:
GL Certificate:
GOST Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
UL Certificate:
Classifications
E-nummer:
3227815
UNSPSC:
39121529

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 128d98e5090f7cf8c1256ffe00467199