Block Contactors

AF30Z-30-00-23

 
 
 
 Loading Images..
General Information
Extended Product Type:
AF30Z-30-00-23
Product ID:
1SBL276001R2300
EAN:
3471523114432
Catalog Description:
AF30Z-30-00-23 100-250V50/60HZ-DC Contactor
Long Description:
AF30Z contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF..Z contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. AF..Z contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF..Z contactors allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. AF..Z contactors withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz AF..Z contactors have built-in surge protection and do not require additional surge suppressors The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks. (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Block Contactors
 
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Dimensions
Product Net Width:
45 mm
Product Net Depth:
86 mm
Product Net Height:
86 mm
Product Net Weight:
0.350 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Standards:
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 50 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 50 A
(690 V) 60 °C 42 A
(690 V) 70 °C 37 A
Rated Operational Current AC-3 (Ie):
(220 / 230 / 240 V) 60 °C 33 A
(380 / 400 V) 60 °C 32 A
(415 V) 60 °C 32 A
(440 V) 60 °C 32 A
(500 V) 60 °C 28 A
(690 V) 60 °C 21 A
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240 V) 9 kW
(380 / 400 V) 15 kW
(400 V) 15 kW
(415 V) 15 kW
(440 V) 18.5 kW
(500 V) 18.5 kW
(690 V) 18.5 kW
Rated Short-time Withstand Current (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 50 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 700 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
for 1 s -empty- A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 200 A
Maximum Electrical Switching Frequency:
AC-1 600 cycles per hour
AC-2 / AC-4 150 cycles per hour
AC-3 1200 cycles per hour
Rated Insulation Voltage (Ui):
acc. to UL/CSA 600 V
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V
60 Hz 100 ... 250 V
DC Operation 100 ... 250 V
Operate Time:
Between Coil De-energization and NC Contact Closing 13 ... 98 ms
Between Coil De-energization and NO Contact Opening 11 ... 95 ms
Between Coil Energization and NC Contact Opening 38 ... 90 ms
Between Coil Energization and NO Contact Closing 40 ... 95 ms
Connecting Capacity Main Circuit:
Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²
Flexible with Insulated Ferrule 2x 1.5 ... 4 mm²
Flexible with Ferrule 1/2x 1.5 ... 10 mm²
Rigid 1/2x 2.5 ... 10 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Rigid 1/2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 10 mm
Main Circuit 14 mm
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Terminal Type:
Screw Terminals
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 °C
Close to Contactor without Thermal O/L Relay -40 ... +70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
3000 m
Resistance to Vibrations acc. to IEC 60068-2-6:
5 ... 300 Hz 4 g closed position / 2 g open position
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: B1 25 g
Open, Shock Direction: B1 5 g
Shock Direction: A 30 g
Shock Direction: B2 15 g
Shock Direction: C1 25 g
Shock Direction: C2 25 g
Technical UL/CSA
General Use Rating UL/CSA:
(600 V AC) 50 A
Horsepower Rating UL/CSA:
(120 V AC) Single Phase 2 Hp
(240 V AC) Single Phase 5 Hp
(200 ... 208 V AC) Three Phase 10 Hp
(220 ... 240 V AC) Three Phase 10 Hp
(440 ... 480 V AC) Three Phase 20 Hp
(550 ... 600 V AC) Three Phase 25 Hp
Tightening Torque UL/CSA:
Control Circuit 11 in·lb
Main Circuit 22 in·lb
Certificates and Declarations (Document Number)
CB Certificate:
CCC Certificate:
cUL Certificate:
Declaration of Conformity - CE:
DNV Certificate:
DNV GL Certificate:
EAC Certificate:
Environmental Information:
GOST Certificate:
Instructions and Manuals:
KC Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
UL Listing Card:
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
87 mm
Package Level 1 Length:
87 mm
Package Level 1 Height:
47 mm
Package Level 1 Gross Weight:
0.35 kg
Package Level 1 EAN:
3471523114432
Package Level 2 Units:
45 piece
Package Level 2 Width:
250 mm
Package Level 2 Length:
300 mm
Package Level 2 Height:
315 mm
Package Level 3 Units:
1080 piece
Classifications
Object Classification Code:
Q
ETIM 4:
EC000066 - Magnet contactor, AC-switching
ETIM 5:
EC000066 - Magnet contactor, AC-switching
ETIM 6:
EC000066 - Power contactor, AC switching
UNSPSC:
39121529
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Switzerland

    seitp329 12daed844051a599482570f30045c9e5