Pluggable universal relays CR-U

Pluggable interface relays are used for digital signals. They are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC (programmable logic controller), PC or field bus systems and the sensor / actuator level. In contrast to electronic switching devices, pluggable interface relays don’t use additional internal protective circuits and thus are overload-proof against short-time variations like current or voltage peaks.

Product range overview
    • CR-U pluggable universal interface relays
    • CR-U sockets
    • CR-U pluggable function modules

Characteristics of CR-U pluggable universal interface relays
    • 10 different coil voltages
    • AC and DC supplied versions
    • Relays with 2 c/o (SPDT) contacts rated 250 V AC at 10 A
    • Relays with 3 c/o (SPDT) contacts rated 250 V AC at 10 A
    • Mechanical status indication
    • Integrated test button for manual actuation and locking of the output contacts (blue = DC, orange = AC)
    • With or without integrated LED
    • Cadmium-free contact material
    • Width on socket: 38 mm
    • Suited for standard sockets

CR-U accessories
    Pluggable function modules: reverse polarity protection/free wheeling diode, LED indication, RC element, overvoltage protection, multifunction time module, Standard sockets

Examples of Application
    • Contact multiplication
    • Input and output coupler
    • Electrical isolation
    • Development of relay logics
    • Voltage transformation from, e.g. 24 V DC to 230 V AC
    • Signal amplification

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 14d1d586d040c3fdc125730e004ba28a