Molded Case Circuit Breakers

UL 489 and CSA C22.2 MCCBs

NEMA, UL & CSA North American Product Group

In the range of molded case circuit breakers conforming with the UL 489 and CSA C22.2 No.5 Standard, ABB proposes an entire range which covers current ratings between 15 A and 2500 A and interrupting ratings, at 480 VAC, which can reach 150 kA @480 VAC. The ranges available are as follows:
- circuit breakers for power distribution (fitted with thermomagnetic or electronic trip units starting from 100 A)
- circuit breakers with adjustable magnetic only trip units for motor protection (MCP: Motor Control Protection)
- molded case switches for use as isolators or switching devices for lines, busbars or parts of a plant (MCS: Molded Case Switch) With the introduction of the new Tmax UL 347 VAC series, a single-pole circuit breaker with interrupting rating of 14 kA at 480 VAC is available on the American market for the first time.
4 8 0 V

All ABB circuit breakers in accordance with the UL 489 and CSA C22.2 Standard can be used in installations with wye or delta distribution systems since use of the circuit breaker at 480 V AC is guaranteed, even for the smallest Tmax T1 size.
COMPACT DIMENSIONS

ABB molded case circuit breakers ensure high performances in extremely small and compact dimensions. Standardization of the depth of the smaller sizes allows more rational and less deep enclosure to be used than in the past.
DOUBLE INSULATION

Thanks to the double insulation technique, with all ABB molded case circuit breakers* the electrical accessories can be mounted safely with the circuit breaker installed.
This allows considerable savings in time and therefore in costs.
* Except for Isomax S8.

Documentation and downloads

  • Please select category
Popular downloads
Catalogue
Product Selector [CH16-Tmax MCCBs; Entire chapter]

English - 5.23 MB - pdf

Advertisement
New Tmax T4 and T5. Be free, up to 630 A. (Beach)

English - 0.11 MB - pdf

New Tmax T4 and T5. Be free, up to 630 A. (Motorbike)

English - 0.15 MB - pdf

New Tmax T4 and T5. Be free, up to 630 A. (Skiers)

English - 0.11 MB - pdf

Application note
Tmax: a complete high-tech solution for solar applications

English - 1.93 MB - pdf

Brochure
ABB automation products for water

English - 3.19 MB - pdf

ABB Technology - For the food & beverage industry

English - 0.93 MB - pdf

ATS021, ATS022 - Automatic Transfer Switches

English - 0.51 MB - pdf

Automatic transfer switch ATS010. Service continuity to the fore

English - 0.23 MB - pdf

Flex Interfaces - Moulded-case and air circuit-breakers operating and control interface

English - 0.91 MB - pdf

New/updated document Low-Voltage special performances molded-case - Mining Circuit Breaker

English - 0.59 MB - pdf

Material Handling Applications; Low Voltage Circuit Protection Devices & Control Products

English - 1.99 MB - pdf

New Tmax T4-T5. T Generation. UL version

English - 0.95 MB - pdf

Overview of Low Voltage equipment. Molded-case and air circuit-breakers

English - 0.42 MB - pdf

Product note - Tmax PV: photovoltaic range - T Generation

English - 1.18 MB - pdf

RD3 and RCQ020 - Electronic low-voltage residual current devices for miniature and moulded-case circuit-breakers

English - 1.92 MB - pdf

Catalogue
Connection bars, For contactors and circuit breakers

English - 1.32 MB - pdf

Product Selector [CH16-Tmax MCCBs; Entire chapter]

English - 5.23 MB - pdf

Product Selector [Entire catalog]

English - 74.16 MB - pdf

Tmax T8 - Low voltage molded case circuit breaker up to 3000 A - UL 489 and CSA C22.2 Standard

English - 2.31 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 14db5407defe159fc1256f70002f1762