Pluggable pcb relays CR-P

Pluggable interface relays are used for digital signals. They are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC (programmable logic controller), PC or field bus systems and the sensor / actuator level. In contrast to electronic switching devices, pluggable interface relays don’t use additional internal protective circuits and thus are overload-proof against short-time variations like current or voltage peaks.

Product range overview
    • CR-P pluggable pcb interface relays
    • CR-P sockets
    • CR-P/M pluggable function modules

Characteristics of CR-P pluggable pcb interface relays
    • 9 different coil voltages
    • AC and DC supplied versions
    • Relays with 1 c/o (SPDT) contact rated 250 V AC at 16 A
    • Relays with 2 c/o (SPDT) contacts rated 250 V AC at 8 A
    • Cadmium-free contact material
    • Width on socket: 15,5 mm
    • Suited for logical or standard sockets
CR-P accessories
    Pluggable function modules: Reverse polarity protection/free wheeling diode, LED indication, RC element, overvoltage protection, time modules
    Logical or standard sockets

Examples of Application
    • Contact multiplication
    • Input and output coupler
    • Electrical isolation
    • Development of relay logics
    • Voltage transformation from, e.g. 24 V DC to 230 V AC
    • Signal amplification

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 17e95193f43427d5c125730e004bc89f