Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
This page is available in:
Select language
Česky
Dansk
Deutsch
English
Español
Italiano
Norsk
Suomi
Svenska
Русский
中国简体字
United States of America / English
(change preferences)
Product Guide
>
Low Voltage Control Products and Systems
>
Modular DIN Rail Products
>
Miniature Circuit Breakers MCBs
Miniature Circuit Breakers
General
Contacts
S200 Miniature Supplemental Circuit Breakers
Product Overview
The S2 Series of miniature circuit breakers offer a compact solution to protection requirements. The S2 devices are current limiting, DIN rail mounted and can offer a good equivalent to fused systems. The S2 is available with application-specific trip characteristics to provide maximum circuit protection. The breakers offer thermal-magnetic trip protection according to B, C, D, K and Z characteristics. For the worldwide market, the breakers carry UL, CSA, IEC, CE and many other agency approvals and certifications.
Features:
Current limiting
Fast breaking time (2.5 - 3.5 msec)
Unique bus connection system
Wide range of accessories
Available with variable depth handle mechanism
Optional Z curve for SCR protection
CE certifi ed and marked
DIN rail or front panel mounting
Finger safe terminals
Multi-function terminals
Suitable for reverse feed
480Y/277VAC and 500VDC versions
UL1077 and CSA C22.2 No. 5 Recognized - supplemental protective device. UL file # E76126
S200U, S200UP Miniature Branch Case Circuit Breakers
Product Overview
The S2 Series of miniature circuit breakers offer a compact solution to protection requirements. The S2 devices are current limiting, DIN rail mounted and can offer a good equivalent to fused systems. The S2 is available with application-specific trip characteristics to provide maximum circuit protection. The breakers offer thermal-magnetic trip protection according to B, C, D, K and Z characteristics. For the worldwide market, the breakers carry UL, CSA, IEC, CE and many other agency approvals and certifications.
Features:
Current limiting
Fast breaking time (2.5 - 3.5 msec)
Unique bus connection system
Wide range of accessories
Available with variable depth handle mechanism
Optional Z curve for SCR protection
CE certified and marked
DIN rail or front panel mounting
Finger safe terminals
Multi-function terminals
Suitable for reverse feed
480Y/277VAC and 500VDC versions
UL489 - branch circuit protective device. UL file #E212323
S500 Miniature Circuit Breakers
Product Overview
Increasing energy requirements result in larger short-circuit currents which place heavy demands on protective switchgear regarding safety, reliability and switching capacities. The S500 heavy-duty circuit breaker fulfi lls these requirements by virtue of its technical features. It is equipped with a thermal and/or electromagnetic release to protect circuits, motors, switchgear and systems from the effects of overload and short-circuit currents. For the worldwide market, the S500 breakers carry UL, CSA, IEC, CE and many other agency approvals.
Features
High breaking capacity
Energy-limiting
Current-limiting
Extremely fast breaking time
Optimal selectivity
Various versions for special applications
Compact dimensions, DIN cap size
Easy and quick to install
Easy to connect; fi nger safe terminals
Wide range of accessories
UL 1077 recognized 600VAC and 500VDC versions
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
3
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Please select category
- Select category -
Miniature Circuit Breakers MCBs <=
..LE (4)
..LP (7)
..M201 (1)
..M202 (1)
..M203 (1)
..M204 (1)
..M281 (1)
..M282 (1)
..M283 (1)
..M284 (1)
..S201 (46)
..S201M (38)
..S201P (50)
..S201U (10)
..S201UP (10)
..S202 (44)
..S202M (38)
..S202P (49)
..S202U (9)
..S202UP (9)
..S203 (44)
..S203M (38)
..S203P (47)
..S203U (10)
..S203UP (10)
..S204 (44)
..S204M (37)
..S204P (46)
..S204U (9)
..S204UP (9)
..S231 (1)
..S232 (1)
..S233 (1)
..S234 (1)
..S241 (1)
..S242 (1)
..S243 (1)
..S244 (1)
..S251 (2)
..S252 (2)
..S253 (2)
..S254 (1)
..S261 (3)
..S262 (3)
..S263 (3)
..S264 (3)
..S271 (5)
..S272 (4)
..S273 (4)
..S274 (4)
..S281 (9)
..S281UC (8)
..S282 (7)
..S282UC (8)
..S283 (7)
..S283UC (7)
..S284 (6)
..S284UC (7)
..S291 (5)
..S292 (5)
..S293 (5)
..S294 (5)
..S441 (1)
..S941N (5)
..S951N (4)
..S971N (4)
..SH201 (24)
..SH201L (19)
..SH201T (18)
..SH202 (25)
..SH202L (18)
..SH202T (19)
..SH203 (25)
..SH203L (18)
..SH203T (18)
..SH204 (23)
..SH204L (17)
..SH204T (17)
Document kind
Language
- All document kinds -
Brochure (5)
Catalogue (5)
Certificate (120)
Data sheet (5)
Declaration of conformity (15)
Information (2)
Leaflet (1)
Operating instruction (2)
Photo (54)
Poster (1)
Release note (1)
Technical description (2)
Technical specification (1)
- English -
- All languages -
English (214)
Keyword(s)
Brochure
Doc No:
2CSC004011B0201
Title:
New System pro M compact® - All that you need.
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
New System pro M compact® - All that you need.
English
0.39 MB
Doc No:
2CSC004020B0201
Title:
QSO switchboards and devices for medical locations
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
QSO switchboards and devices for medical locations
English
1.01 MB
Doc No:
2CSC400013B0201
Title:
System pro M compact® - Motor operating devices and auto-reclosingunits for circuit breakers
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
System pro M compact® - Motor operating devices and auto-reclosingunits for circuit breakers
English
0.58 MB
Catalogue
Doc No:
1SXU000023C0202
Title:
Product Selector
Revision:
-
Part:
CH14-System pro M
File type:
pdf
Summary:
System pro M section including: System pro M compact; Residual current devices; Galaxie circuit breakers; and Transient voltage surge suppressors
Cover page:
Product Selector
English
3.12 MB
Doc No:
2CSC400002D0206
Title:
System pro M compact® and other modular devices for lowvoltage installation
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
System pro M compact® and other modular devices for lowvoltage installation
English
10.24 MB
Certificate
Doc No:
2002010307025720
Title:
CCCs - Cert for China Compulsory Product Certification - MCB (S260)
Revision:
C
File type:
jpg
Summary:
No Summary available
CCCs - Cert for China Compulsory Product Certification - MCB (S260)
English
0.47 MB
Data sheet
Doc No:
2CDC401003D0202
Title:
S 280 series 80-100 A
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
S 280 series 80-100 A
English
1.63 MB
Doc No:
2CDC002001D0201
Title:
System Pro M Selection Table Modular Installation Equipment with UL/CSA-Approvals
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
System Pro M Selection Table Modular Installation Equipment with UL/CSA-Approvals
English
0.45 MB
Information
Doc No:
2CDC002023D0201
Title:
MCBs 60 V DCaccording to UL 489for Branch Circuit ProtectionSales information
Revision:
A
File type:
pdf
Summary:
MCBs 60 V DC according to UL 489 for Branch Circuit Protection Sales information
Cover page:
MCBs 60 V DCaccording to UL 489for Branch Circuit ProtectionSales information
English
0.42 MB
Poster
Doc No:
1SXU200041H0201
Title:
Circuit Protection
Revision:
-
File type:
pdf
Summary:
LV041; 1SXU200041H0201; Miniature circuit breakers; Tmax; Isomax; Molded Case Circuit Breakers; Emax Air Circuit Breakers; T1; T2; T3; T4; T5; S6; S7; S8; E1; E2; E3; E6
Cover page:
Circuit Protection
English
0.54 MB
Loading...
seitp329 19130a55833d8efdc1256e89004019e9