Miniature Circuit Breakers

SH202-B16

 
 
 
 Loading Images..
General Information
Extended Product Type:
SH202-B16
Product ID:
2CDS212001R0165
EAN:
4016779631112
Catalog Description:
Miniature Circuit Breaker - SH200 - 2P - B - 16 A
Long Description:
Compact Home SH200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 40 A). All MCBs of the product range SH200 comply with IEC/EN 60898-1, allowing the use for residential applications.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Modular DIN Rail Products
  • »
  • Miniature Circuit Breakers MCBs
 
Ordering
EAN:
4016779631112
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Dimensions
Product Net Width:
35 mm
Product Net Depth:
69 mm
Product Net Height:
85 mm
Product Net Weight:
0.25 kg
Container Information
Package Level 1 Units:
5 piece
Package Level 1 Width:
92 mm
Package Level 1 Length:
183 mm
Package Level 1 Height:
80 mm
Package Level 1 Gross Weight:
1.3 kg
Package Level 2 EAN:
4016779991117
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Storage -40 ... +70 °C
Resistance to Shock acc. to IEC 60068-2-27:
25g / 2 shocks / 13 ms
Resistance to Vibrations acc. to IEC 60068-2-6:
5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
Environmental Conditions:
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical
Standards:
IEC/EN 60898-1
Number of Poles:
2
Tripping Characteristic:
B
Rated Current (In):
16 A
Rated Operational Voltage:
acc. to IEC 60898-1 400 V AC
Power Loss:
5 W
at Rated Operating Conditions per Pole 2.5 W
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Operational Voltage:
Maximum (Incl. Tolerance) 440 V AC
Maximum 440 V AC
Minimum 12 V AC
Rated Frequency (f):
50 Hz
60 Hz
Rated Short-Circuit Capacity (Icn):
(400 V AC) 6 kA
Energy Limiting Class:
3
Overvoltage Category:
III
Pollution Degree:
2
Rated Impulse Withstand Voltage (Uimp):
4 kV
(6.2 kV @ sea level)
(5.0 kV @ 2000 m)
Dielectric Test Voltage:
50 / 60 Hz, 1 min: 2 kV
Housing Material:
Insulation Group II, RAL 7035
Actuator Type:
Toggle
Contact Position Indication:
ON / OFF
Degree of Protection:
IP20
Remarks:
IP40 in enclosure with cover
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Terminal Type:
Screw Terminals
Screw Terminal Type:
Cage Terminal
Connecting Capacity:
Conductor 25 / 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Rigid 0.75 ... 25 mm²
Stranded 0.75 ... 25 mm²
Tightening Torque:
2 N·m
Recommended Screw Driver:
Pozidriv 2
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Mounting Position:
Any
Certificates and Declarations (Document Number)
Data Sheet, Technical Information:
Declaration of Conformity - CE:
RoHS Information:
Instructions and Manuals:
Classifications
Object Classification Code:
F
ETIM 4:
EC000042 - Miniature circuit breaker (MCB)
ETIM 5:
EC000042 - Miniature circuit breaker (MCB)
ETIM 6:
EC000042 - Miniature circuit breaker (MCB)
eClass:
7.0 27141901
UNSPSC:
39121614
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 19130a55833d8efdc1256e89004019e9