Miniature Circuit Breakers

S203-K20

 
 
 
 Loading Images..
General Information
Extended Product Type:
S203-K20
Product ID:
2CDS253001R0487
EAN:
4016779507554
Catalog Description:
Miniature Circuit Breaker - S200 - Number of Poles 3 - Tripping characteristic K
Long Description:
System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 and CSA 22.2 No. 235, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Modular DIN Rail Products
  • »
  • Miniature Circuit Breakers MCBs
 
 
  Accessories Show accessory images
Identifier Description Type
2CDS200922R0001 S2C-S/H6R Universal Auxiliary/Signal Con S2C-S/H6R
2CDS200912R0001 S2C-H6R Auxiliary Contact S2C-H6R
2CDS200970R0001 S2C-H01 Bottom-fitting auxiliary contact S2C-H01
2CDS200970R0002 S2C-H10 Bottom-fitting auxiliary contact S2C-H10
2CDS200936R0001 S2C-H11L Auxiliary Contact S2C-H11L
2CDS200936R0002 S2C-H20L Auxiliary Contact S2C-H20L
2CDS200936R0003 S2C-H02L Auxiliary Contact S2C-H02L
2CDS200946R0001 S2C-H6-11R Auxiliary contact S2C-H6-11R
2CDS200946R0002 S2C-H6-20R Auxiliary contact S2C-H6-20R
2CDS200946R0003 S2C-H6-02R Auxiliary contact S2C-H6-02R
2CDS200909R0001 S2C-A1 Shunt Trip, 12...60V S2C-A1
2CDS200909R0002 S2C-A2 Shunt Trip, 110...415V S2C-A2
2CSS200911R0001 S2C-UA 12 DC Undervoltage release S2C-UA 12 DC
2CSS200911R0002 S2C-UA 24 AC Undervoltage release S2C-UA 24 AC
2CSS200911R0003 S2C-UA 48 AC Undervoltage release S2C-UA 48 AC
2CSS200911R0004 S2C-UA 110 AC Undervoltage release S2C-UA 110 AC
2CSS200911R0005 S2C-UA 230 AC Undervoltage release S2C-UA 230 AC
2CSS200911R0006 S2C-UA 400 AC Undervoltage release S2C-UA 400 AC
2CSS200911R0007 S2C-UA 24 DC Undervoltage release S2C-UA 24 DC
2CSS200911R0008 S2C-UA 48 DC Undervoltage release S2C-UA 48 DC
2CSS200911R0009 S2C-UA 110 DC Undervoltage release S2C-UA 110 DC
2CSS200911R0010 S2C-UA 230 DC Undervoltage release S2C-UA 230 DC
2CSS201997R0013 S2C-CM1 Motor operating device S2C-CM1
2CSS203997R0013 S2C-CM2/3 Motor operating device S2C-CM2/3
2CSS204997R0013 S2C-CM4 Motor operating device S2C-CM4
GHS2001901R0003 S2C-DH Rotary operating mechanism S2C-DH
2CSS200998R0001 S2C-BP - Mechanical tripping device S2C-BP
2CSS200999R0001 S2C-EST - Plug-in base S2C-EST
2CDS200918R0001 S2C-Nt Hand operated neutral S2C-NT
2CCA880100R0001 Sensor 18mm, 80A TRUE RMS, pro M compact & SMISSLINE CMS-100PS
2CCA880101R0001 Sensor 18mm, 40A TRUE RMS, pro M compact & SMISSLINE CMS-101PS
2CCA880102R0001 Sensor 18mm, 20A TRUE RMS, pro M compact & SMISSLINE CMS-102PS
Ordering
EAN:
4016779507554
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85363030
Dimensions
Product Net Width:
52.5 mm
Product Net Depth:
69.0 mm
Product Net Height:
88.0 mm
Product Net Weight:
0.375 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
92.0 mm
Package Level 1 Length:
58.0 mm
Package Level 1 Height:
80.0 mm
Package Level 1 Gross Weight:
0.400 kg
Package Level 1 EAN:
4016779609524
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Storage -40 ... +70 °C
Resistance to Shock acc. to IEC 60068-2-27:
25g / 2 shocks / 13 ms
Resistance to Vibrations acc. to IEC 60068-2-6:
5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
Environmental Conditions:
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical
Standards:
IEC/EN 60898-1
IEC/EN 60947-2
UL 1077
Number of Poles:
3
Tripping Characteristic:
K
Rated Current (In):
20.00 A
Rated Operational Voltage:
acc. to IEC60898-1 400 V AC
Power Loss:
8.1 W
Per Pole 2.7 W
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Operational Voltage:
Maximum (incl. tolerance) 125 V DC
Maximum (incl. tolerance) 440 V AC
Minimum 12 V AC / 12 V DC
Rated Frequency (f):
50 Hz
60 Hz
Rated Short-Circuit Capacity ( Icn
):
6.0 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
7.5 kA
Energy Limiting Class:
3
Overvoltage Category:
III
Pollution Degree:
2
Rated Impulse Withstand Voltage (Uimp):
4 kV
(6.2 kV @ sea level) kV
(5.0 kV @ 2000 m) kV
Dielectric Test Voltage:
50 / 60 Hz, 1 min: 2 kV
Housing Material:
Insulation group I, RAL 7035
Actuator Type:
Insulation group II, black, sealable
Actuator Marking:
I / O
Contact Position Indication:
ON / OFF
Degree of Protection:
IP20
Remarks:
IP40 in enclosure with cover
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Terminal Type:
Screw Terminals
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Connecting Capacity:
Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Rigid 0.75 ... 25 mm²
Stranded 0.75 ... 25 mm²
Tightening Torque:
2.8 N·m
Recommended Screw Driver:
Pozidriv 2
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position:
Any
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
480Y / 277 V AC
Connecting Capacity UL/CSA:
Busbar 18 ... 8 AWG
Conductor 18 ... 4 AWG
Tightening Torque UL/CSA:
25 in·lb
Interrupting Rating acc. to UL1077:
6 kA
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Classifications
E-nummer:
2100733
ETIM 4.0:
EC000042 - Miniature circuit breaker (MCB)
ETIM 5.0:
EC000042 - Miniature circuit breaker (MCB)
Object Classification Code:
F
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 19130a55833d8efdc1256e89004019e9