LV Switchgear: MaxSG

ABB MaxSG Switchgear

MaxSG switchgear is a further continuation in the development of innovative products from ABB, a world-wide leader in development and production of low voltage switchgear. MaxSG is industrial duty equipment built to ANSI standards. MaxSG is designed to use 100% rated Emax circuit breakers and follows the vision of ABB products in providing customers with advanced solutions to meet the needs associated with the mechanical, electrical and thermal stress of today’s manufacturing environment. ABB MaxSG switchgear is UL 1558 and CSA approved.

The MaxSG Metal-Enclosed Low Voltage Switchgear offers many advantages that include:
NEMA 1, NEMA-3R non-walk-in and NEMA-3R walk-in enclosure
Bus duct (top or bottom), throat arrangement or close coupling of transformers
Modular frame arrangements
Efficient and flexible designs
Option on the bus (2000A, 3200A, 4000A & 5000A)
Optional barriers for increased personnel protection
Service entrance breaker sections
Mimic bus

The downloads are unfortunately not available at the moment. Please try again later.

Error id: c89f9079-39f2-43be-9648-b7bd4a483947

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: John Levins
    Service: Valerie LaBelle
    seitp329 1a8470d78f05149fc12572ec00567fd6