Doc No: 9AKK101130D1936
Title: 2 PG (USA) Data Sheet for HRPS/HRIS Power-Time ProgramaCube® Time Delay Relay
Revision: -
File type: pdf
Summary: 30 A SPDT N.O. Output Contacts
Factory Programmed
12 ... 240 V Operation in 2 Ranges
Special Time Ranges and Functions Available
Encapsulated Circuitry
Delays from 100 ms...1000 h in 9 ranges
+/-0.5% Repeat Accuracy
+/-2% Factory Calibration
Fixed, External, or Onboard Adjustment
Cover page: ![]()