Air Circuit Breakers - Emax

Air circuit breakers can be used both as circuit-breakers for general protection (of plants, of user complexes, of electric lines) and as protection circuit breakers of electrical machines (generators, motors, transformers, capacitors).

These can be used both as circuit-breakers for general protection (of plants, of user complexes, of electric lines) and as protection circuit-breakers of electrical machines (generators, motors, transformers, capacitors). They are used in all types of plants (civil, industrial, and in the service sector) as well as in the equipment on-board ships, in mines, in prefabricated substations, and for primary and secondary distribution in general.

Specific characteristics
All the SACE Emax circuit-breakers except for Emax X1, have the same height and depth both in the fixed and withdrawable version and allow construction of compact switchgear.
They are fitted with many features which mean the personnel can always work under conditions of maximum safety, such as racking-out with the door closed, degree of protection towards the outside up to IP54, an articulated series of safety locks and double insulation.
The innovative structure of the pole guarantees complete insulation between phases and between phase and neutral and ensures full possibility of inspection of the arcing chamber and the main contacts.
SD Pocket is an innovative function which means a PC, even a hand-held one, can dialogue with Emax by means of the Bluetooth protocol. By means of the PC, and without any cables, the following is now possible, for example: the setting of the various protections, display of the measurements including those stored in the Data Logger, to verify the state of the circuit-breaker, know the number of operations carried out, etc..

Conformity with Standards
The SACE Emax circuit-breakers and their accessories are according to the international IEC 947, EN 60947 (harmonised in 28 countries of the CENELEC), CEI EN 60947 and IEC 1000 Standards and conform to the EC Directive:
– "Low Voltage Directives" (LVD) no. 73/23 EEC
– "Electromagnetic Compatibility Directive" (EMC) no. 89/336 EEC.
Furthermore, a series of SACE Emax circuit-breakers conforming to the UL 1066 Standards is available.

Documentation and downloads

  • Please select category
Accessories documentation
Additional auxiliary contactsEnglish
0.69 MB
Anti-insertion lockEnglish
0.19 MB
Auxiliary contactsEnglish
1.15 MB
Castell key lock for open position English
0.34 MB
Changing the adhesive label on the fixed part connectionsEnglish
0.07 MB
Changing the rating plugEnglish
0.16 MB
Closing releaseEnglish
0.32 MB
Connected withdrawn signalling contactsEnglish
0.47 MB
Contact for signalling undervoltage release energisedEnglish
0.46 MB
Conversion kit for fixed part terminals from horizontal to verticalEnglish
0.81 MB
Conversion to fixed partEnglish
0.17 MB
Conversion to mobile partEnglish
0.73 MB
Current sensor E1-E2-E3 III-IVEnglish
0.35 MB
Current sensor E4-E6 III-IV English
0.59 MB
Electrical Signalling of overcurrent release trippedEnglish
0.08 MB
Electrical Signalling of overcurrent release tripped with remote reset commandEnglish
0.14 MB
Electrical signalling of springs chargedEnglish
0.44 MB
Electronic DelayEnglish
0.15 MB
Equipment for changing-overEnglish
0.51 MB
External neutral current transformerEnglish
0.19 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp329 9cf15f0e967bde44c1256fea002370be