Single-Phase Over- and Undervoltage Monitoring (Window Monitoring)

CM-EFS single-phase window voltage monitors are used to monitor the proper operation of equipment and control systems.

Window voltage monitors ensure the voltage remains within preselected over- and undervoltage threshold values (trip points). If the voltage exceeds the upper limit or falls below the lower limit, the output relay (c/o) energizes / de-energizes. A selectable latching function and an adjustable tripping delay prevent nuisance tripping.

Product range overview
CM-EFS.2 – Over- and undervoltage monitoring (window monitoring)

Characteristics of CM-EFS.2 window voltage monitors

    • Single-function devices
    • Devices with 2 c/o (SPDT) contacts rated 250 VAC at 4 A
    • Measuring ranges up to 600V AC/DC
    • Selectable open- (normally de-energized) or closed-circuit (normally energized) principle
    • Adjustable ON- or OFF-delay (0; 0.1 - 30 s)
    • Fixed switching hysteresis of 5 %
    • Wide supply voltage range
    • LEDs for status indication
    • Adjustment of threshold values (trip points) and time delays via direct reading scales
    • Setting and operation via front-face operating controls
    • Configurable latching function
    • RMS measuring principle (any wave form)
    • Frequency range of measured voltages: DC and 15 Hz – 2000 Hz
    • Integrated and snap-fitted front-face marker
    • Sealable transparent cover (accessory)
    • Adapter for screw (surface) mounting (accessory)

Examples of application
    • Speed monitoring of DC motors
    • Monitoring of battery voltages and other supply networks
    • Monitoring of upper and lower voltage threshold values (trip points)

Documentation and downloads

Brochure
Brochure - "Single-phase current and voltage monitoring relays CM range"

English - 1.49 MB - pdf

Catalogue
Product Selector [CH07-Relays; Timers & Controls]

English - 2.90 MB - pdf

Technical catalogue 2009 - Chapter "Measuring and monitoring relays CM and C5xx range"

English - 6.22 MB - pdf

Certificate
CB Certificate - Measuring and Monitoring Relays CM-N range

English - 0.23 MB - PDF

CCC Certificate - Measuring and Monitoring Relays CM-N range

English - 0.41 MB - pdf

CCC Certificate - Single-phase current and voltage monitoring relays CM range and temperature monitoring relay CM-TCS

English - 0.50 MB - pdf

cUL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Environmental Information - Measuring and Monitoring Relays CM range, C51range, C558 range, Accessories and current transformers CM-CT

English - 0.02 MB - pdf

GOST Certificate - Measuring and Monitoring Relays CM-range

English - 0.80 MB - pdf

RMRS Certificate - Measuring and Monitoring Relays CM range

English - 0.22 MB - pdf

UL 508 Certificate - Time Relays CT range, Measuring and Monitoring Relays CM and C51x range, Safety relays C57x, C67xx range

English - 0.05 MB - pdf

Data sheet
Data sheet - CM-EFS.2 Voltage window monitoring relay, single-phase AC/DC

English - 0.62 MB - pdf

Declaration of conformity
New/updated document CE Declaration of Conformity - Current and voltage monitoring relays CM-EFS.x, CM-ESS.x, CM-SFS.xx and CM-SRS.xx

English - 0.16 MB - pdf

RoHS Declaration - Single-phase monitors, CM range

English - 0.07 MB - pdf

Status on EU directive RoHS - Measuring and Monitoring Relays CM-ASN,-ASS,-EFN,-ESN,-ESS,-PFN,-PVN,-SRS,-SRN and C558

English - 0.06 MB - pdf

Information
Conversion table - New single-phase current / voltage and three-phase monitoring relays, CM range

English - 0.02 MB - pdf

Instruction
Instruction Sheet / Manual - CM-EFN

English - 0.09 MB - pdf

Instruction Sheet / Manual - CM-EFS.2

English - 1.27 MB - pdf

Press release
Example of press release - Single-phase current and voltage monitors

English - 0.09 MB - pdf

Text file of press release - Single-phase current and voltage monitors

English - 0.12 MB - doc

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 1d419f14c34aaaa2c12572ed007cdb5e