SACE Tmax XT

Please note! This product is not distributed for use in your selected country (United States of America).

XT3N 250 TMD 63-630 4p F F

 
 
 
 Loading Images..
General Information
Extended Product Type:
XT3N 250 TMD 63-630 4p F F
Product ID:
1SDA068060R1
EAN:
8015644019617
Catalog Description:
XT3N 250 TMD 63-630 4p F F
Long Description:
Automatic moulded case circuit-breakers, SACE Tmax XT XT3, Icu 415 V AC = 36kA, Size Iu = 250A , Thermomagnetic trip unit with adjustable thermal and fixed magnetic threshold, In = 63A, Im = 630A, 4 poles, Version = Fixed, connection terminal = Front terminal
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Molded Case Circuit Breakers
  • »
  • Tmax XT
 
Ordering
EAN:
8015644019617
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
150 mm
Product Net Depth:
70 mm
Product Net Weight:
2 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Length:
155 mm
Package Level 1 Gross Weight:
2.1 kg
Package Level 1 EAN:
8015644019617
Additional Information
Circuit Breaker Type to be Associated:
Power distribution
Electrical Durability:
120 cycles per hour
8000 cycle
Mechanical Durability:
Nr. Operations 240 cycles per hour
Nr. Operations 25000 cycle
Number of Poles:
4
Opening Time:
CB with SOR 15 ms
CB with UVR 15 ms
Power Loss:
Per Pole 4.3 W
Product Main Type:
SACE Tmax XT
Product Name:
Automatic Circuit Breaker
Product Type:
CB
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC
500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220V AC) 37,5 kA
(220V AC) 37,5 kA
(380V AC) 27 kA
(415V AC) 27 kA
(440V AC) 18,75 kA
(500V AC) 15 kA
(690V AC) 3,75 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220V AC) 50 kA
(230V AC) 50 kA
(380V AC) 36 kA
(415V AC) 36 kA
(440V AC) 25 kA
(500V AC) 20 kA
(690V AC) 5 kA
(250V DC) 2 poles in series 36 kA
(500V DC) 3 poles in series 36 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Release Type:
TM
Standards:
IEC 60947-2
Sub-type:
XT3
Terminal Connection Type:
Fixed Circuit-Breakers
Version:
F
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
UNSPSC:
39120000
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 1d8c12fced05d2efc1257aa8004268c3