Please note! This product is not distributed for use in your selected country (United States of America).

Switch-Disconnectors - OT

Product Overview

    ABB SwitchLine includes a complete range of UL508 and UL98 listed disconnect switches from 16A to 3150A. The basic construction provides flexibility, safety, and high performance in an extremely compact size. ABB SwitchLine is a perfect choice for all switching applications from industrial motor control to construction safety switches.

    Versatility
    ABB SwitchLine non-fusible disconnect switches are designed to offer maximum versatility to meet specific customer application requirements.

    Broad Range
    ABB’s SwitchLine offers UL508 listed switches from 16 - 80A and UL98 listed switches from 30 - 2000A. Many sizes are available in 2, 3, 4, 6, and 8-pole configurations.

    Compact Size
    The SwitchLine’s compact dimensions allow panel size reduction in new applications or easily retrofit into space-sensitive existing installations.


Documentation and downloads

  • Please select category
Brochure
Breakers and Switches for HVAC applications.

English - 1.82 MB - pdf

New/updated document Disconnect switches: Applications in photovoltaic systems

English - 0.25 MB - pdf

Disconnect Switches; Non-Fusible, Fusible

English - 0.68 MB - pdf

Material Handling Applications; Low Voltage Circuit Protection Devices & Control Products

English - 1.99 MB - pdf

Products for compressor applications

English - 1.15 MB - pdf

Switches for solar segment. Switch-disconnectors OT. Brochure OT40GB 09-02.

English - 3.88 MB - pdf

Switches. Applications in photovoltaic systems.

English - 3.82 MB - pdf

Catalogue
Canadian Disconnect Switches

English - 28.92 MB - pdf

OT_OETL1GB 09-05 Switches, Switch-disconnectors OT and OETL

English - 7.31 MB - pdf

Product Selector [CH18-Disconnect switches; Dimensions]

English - 0.86 MB - pdf

Product Selector [CH18-Disconnect switches; Entire chapter]

English - 4.27 MB - pdf

Product Selector [CH18-Disconnect switches; Non-fusible]

English - 1.47 MB - pdf

Product Selector [CH18-Disconnect switches; Technical data]

English - 0.56 MB - pdf

Product Selector [Entire catalog]

English - 70.94 MB - pdf

Certificate
Bureau Veritas / OT200_250_315_400

English - 0.12 MB - pdf

BV, Bureau Veritas, Switch disconnectors, type OT

English - 0.23 MB - pdf

DNV, Det Norske Veritas, Switch-disconnector, type OETL400...3150

English - 0.37 MB - pdf

GL, Germanischer Lloyd, Switch disconnector, OETL 1000... to OETL1600

English - 0.19 MB - pdf

GL, Germanischer Lloyd, Switch disconnector, OETL 200...to OETL 315

English - 0.19 MB - pdf

GL, Germanischer Lloyd, Switch disconnector, OETL 2500... to OETL 3150

English - 0.19 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 25fd8b166ddc692fc1256e91002982dd