Switch-Disconnectors - OT

OT1600E03P

 
 
 
 Loading Images..
General Information
Extended Product Type:
OT1600E03P
Product ID:
1SCA022860R6580
EAN:
6417019309361
Catalog Description:
Switch-disconnector OT1600E03P
Long Description:
Including a black ON-OFF plastic handle and shaft as standard. The handle is IP65 protected,
padlockable in the OFF-position and with door interlock in the ON-position. The shaft is adjustable for
a range of installation depths.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Disconnect Switches
 
Ordering
EAN:
6417019309361
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
335 mm
Product Net Height:
372 mm
Product Net Depth:
146 mm
Product Net Weight:
18.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
170 mm
Package Level 1 Length:
435 mm
Package Level 1 Gross Weight:
18.5 kg
Package Level 1 EAN:
6417019309361
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2006-06-01
Additional Information
Conventional Free-air Thermal Current (Ith):
q=40°C 1600 A
Conventional Thermal Current (Ithe):
Fully Enclosed 1600 A
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
3
Operating Mechanism:
Mechanism at the end of the switch
Pollution Degree:
3
Position of Line Terminals:
Top in - bottom out
Power Loss:
Per Pole 48 W
Product Main Type:
OT1600
Product Name:
Switch-disconnector
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415V) 1600 A
(500V) 1600 A
(690V) 1600 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 1600 A
(500 V) 1600 A
(690 V) 1600 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 1250 A
(500 V) 1250 A
(690 V) 1250 A
Rated Operational Power AC-23A (Pe):
(400V) 710 kW
(415V) 710 kW
(500V) 900 kW
(690V) 1200 kW
Rated Operational Voltage (Ue):
1000 V
Rated Short-time Withstand Current (Icw):
for 1.0s 50 kiloampere rms
Suitable for Product Class:
Switch-disconnector
Terminal Width:
50 mm
Tightening Torques:
acc. IEC 60947-1 50 … 75 N·m
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 25fd8b166ddc692fc1256e91002982dd