Switch-Disconnectors - OT

OT16F3

 
 
 
 Loading Images..
General Information
Extended Product Type:
OT16F3
Product ID:
1SCA104811R1001
EAN:
6417019389554
Catalog Description:
Switch disconnector OT16F3
Long Description:
Front operated switch-disconnector. Types OT 16...125 include protected terminal clamps, IP 20.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Disconnect Switches
 
Ordering
EAN:
6417019389554
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
35 mm
Product Net Height:
68 mm
Product Net Depth:
56 mm
Product Net Weight:
0.11 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
67 mm
Package Level 1 Height:
46 mm
Package Level 1 Length:
79 mm
Package Level 1 Gross Weight:
0.11 kg
Package Level 1 EAN:
6417019389554
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2009 Q3
Technical UL/CSA
Ampere Rating UL/CSA:
16 A
Horse Power Rating UL/CSA:
acc. to UL 200V 3 Hp
acc. to UL 208V 3 Hp
acc. to UL 240V 5 Hp
acc. to UL 480V 10 Hp
acc. to UL 600V 10 Hp
Additional Information
Cable Cross-Section:
0.75…10 mm²
Conventional Free-air Thermal Current (Ith):
q=40°C 25 A
Conventional Thermal Current (Ithe):
Fully Enclosed 25 A
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
3
Operating Mechanism:
Mechanism on top of the switch
Pollution Degree:
3
Position of Line Terminals:
Top in - bottom out
Power Loss:
Per Pole 0.3 W
Product Main Type:
OT16E_16F
Product Name:
Switch-disconnector
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
750 V
Rated Operational Current AC-21A (Ie):
(690V) 10 A
(380 ... 415V) 16 A
(500V) 16 A
Rated Operational Current AC-22A (Ie):
(500 V) 16 A
(380 ... 415 V) 16 A
(690 V) 16 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 16 A
(690 V) 16 A
(500 V) 16 A
Rated Operational Power AC-23A (Pe):
(220 ... 240V) 3 kW
(400V) 7.5 kW
(415V) 7.5 kW
(500V) 7.5 kW
(690V) 7.5 kW
Rated Operational Voltage (Ue):
750 V
Rated Short-time Withstand Current (Icw):
for 1.0s 0.5 kiloampere rms
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
E-nummer:
3170937
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 25fd8b166ddc692fc1256e91002982dd