Switch-Disconnectors - OT

OT30F3

 
 
 
 Loading Images..
General Information
Extended Product Type:
OT30F3
Product ID:
1SCA105068R1001
EAN:
6417019391984
Catalog Description:
OT30F3 switch-disconnector
Long Description:
3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Disconnect Switches
 
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85365080
Popular Downloads
Data Sheet, Technical Information:
Dimensions
Product Net Width:
70 mm
Product Net Height:
100 mm
Product Net Depth:
63 mm
Product Net Weight:
0.4 kg
Technical
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 40 A
(500 V) 40 A
(690 V) 40 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 25 A
(500 V) 25 A
(690 V) 25 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 20 A
(500 V) 20 A
(690 V) 11 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 9 kW
(500 V) 9 kW
(690 V) 9 kW
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
750 V
Rated Operational Voltage:
750 V
Rated Short-Circuit Making Capacity (Icm):
(690 V AC) 3.6 kA
Rated Short-time Withstand Current (Icw):
for 1 s 0.5 kiloampere rms
Power Loss:
at Rated Operating Conditions per Pole 0.7 W
Pollution Degree:
3
Handle Type:
Knob, Handle and shaft not included
Switches Operating Mechanism:
Mechanism on Top of the Switch
Distance Between Phases:
Standard
Position of Line Terminals:
Top In - Bottom Out
Operating Mode:
Front operated
Standards:
IEC 60947-3, UL 98 / CSA C22.2 NO.4
Special Functions:
No
Mounting Type:
Base mounting
Number of Poles:
3
Cable Cross-Section:
2.5 … 25 mm²
Terminal Type:
Screw Terminals
Tightening Torque:
6 N·m
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Horsepower Rating UL/CSA:
(acc. to UL 480 V) 15 Hp
(acc. to UL 240 V) 7.5 Hp
(acc. to UL 600 V) 20 Hp
Ampere Rating UL/CSA:
30 A
Tightening Torque UL/CSA:
55 in·lb
Environmental
Environmental Information:
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Instructions and Manuals:
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
81 mm
Package Level 1 Length:
112 mm
Package Level 1 Height:
86 mm
Package Level 1 Gross Weight:
0.4 kg
Package Level 1 EAN:
6417019391984
Package Level 2 Units:
1 piece
Package Level 2 Width:
70 mm
Package Level 2 Length:
100 mm
Package Level 2 Height:
74 mm
Package Level 2 Gross Weight:
0.36 kg
Classifications
Object Classification Code:
Q
ETIM 5:
EC000216 - Switch disconnector
ETIM 6:
EC000216 - Switch disconnector
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 25fd8b166ddc692fc1256e91002982dd