Manual Motor Starters

For Group Motor

The need for individual short-circuit protective devices such as fuses is eliminated with group motor applications; this saves both installation expense and panel space. ABB Line Manual Motor Starters are UL listed and CSA approved which can be used in group installations of motors.

For Single Motor

ABB manual motor starters provide overload protection as required by Article 430 of the National Electrical Code. Control is provided by manual operation of the contacts; overload protection is provided by an adjustable bi-metallic trip mechanism.
  • Adjustable ambient compensated Class 10 overload relay (-20°C to +45°C enclosed)
  • Enclosures with the following accessories : padlock attachment and Pilot light
  • Up to 30kA or 85kA with no back-up fuse required
  • Accessories included

MS116
  • Suitable for use with 3-phase motors up to 10HP @ 480V/600V
  • UL Listed and CSA certified for Group Motor Installations
  • 12 Setting ranges from 0.1 to 16 amps.
  • Up to 30kA or 50kA with no back up fuse required
  • 35mm DIN rail snap-on mounting
  • Wide range of accessories

MS325
  • Suitable for use with 3-phase motors up to 15 HP @ 480V, 20 HP @600V
  • UL Listed and CSA certified for Group Motor Installations
  • 12 Setting ranges from 0.1 to 25 amps.
  • Up to 50kA or 100kA with no back up fuse required
  • 35mm DIN rail snap-on mounting
  • Wide range of accessories

MS450 & MS497
  • Suitable for use with 3-phase motors up to 75 HP @480V, 100 HP @ 600V
  • 13 Setting ranges from 11 to 100 amps
  • Up to 50kA or 100kA with no back up fuse required
  • 35mm DIN rail snap-on mounting
  • Wide range of accessories

Documentation and downloads

  • Please select category
Popular downloads
Catalogue
Product Selector [CH05-Manual motor protectors; Entire chapter]

English - 0.94 MB - pdf

Brochure
ABB Manual Motor Protector Application Guide

English - 0.80 MB - pdf

Material Handling Applications; Low Voltage Circuit Protection Devices & Control Products

English - 1.99 MB - pdf

Catalogue
HVAC Products

English - 3.84 MB - pdf

Manual Motor Starters MS116, MS325, MS4xx

English - 2.03 MB - pdf

Motor Starting Solutions - Application Guide

English - 8.44 MB - pdf

New Dimension in Motor Protection Compact Manual Motor Starter MS 116

English - 0.35 MB - pdf

Product Selector [CH05-Manual motor protectors; Entire chapter]

English - 0.94 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 26843f369997dcdec125736900609908