Block Contactors

A9-30-22 42V 50Hz / 48V 60Hz

 
 
 
 Loading Images..
General Information
Extended Product Type:
A9-30-22 42V 50Hz / 48V 60Hz
Product ID:
1SBL141001R2022
EAN:
3471522034205
Catalog Description:
A9-30-22 42V 50Hz / 48V 60Hz Contactor
Long Description:
A 9 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 2-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 1st stack with 3 main poles, 2nd stack with 4 built-in auxiliary contacts, side-mounted add-on auxiliary contact blocks (The built-in auxiliary contact elements are mechanically linked) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Across the Line Contactors
 
Ordering
EAN:
3471522034205
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369085
Dimensions
Product Net Width:
44.0 mm
Product Net Depth:
107.0 mm
Product Net Height:
74.0 mm
Product Net Weight:
0.400 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
78 mm
Package Level 1 Length:
110 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.400 kg
Package Level 1 EAN:
3471522034205
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay (0.85 - 1.1 Uc) -40 ... +55 °C
Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
Maximum Operating Altitude Permissible:
3000 m
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240V) 2.2 kW
(380 / 400V) 4 kW
(415V) 4 kW
(440V) 4 kW
(500V) 5.5 kW
(690V) 5.5 kW
Rated Operational Current AC-1 (Ie):
(690V) 40°C 25 A
(690V) 55°C 22 A
(690V) 70°C 18 A
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
2
Rated Control Circuit Voltage (Uc):
50 Hz 42 V
60 Hz 48 V
Terminal Type:
Screw Terminals
Certificates and Declarations (Document Number)
BV Certificate:
CB Certificate:
CCC Certificate:
CSA Certificate:
cUL Certificate:
Declaration of Conformity - CE:
DNV Certificate:
EAC Certificate:
GL Certificate:
GOST Certificate:
LR Certificate:
RINA Certificate:
RMRS Certificate:
RoHS Information:
UL Certificate:
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 39dba3a436aa4514c1256d8e0040e915