Switch-Disconnectors - OT

OT125E3

 
 
 
 Loading Images..
General Information
Extended Product Type:
OT125E3
Product ID:
1SCA022353R7480
EAN:
6417019102696
Catalog Description:
OT125E3 Switch-disconnector
Long Description:
Including protected terminal clamps, IP 20. Handle and shaft have to be ordered separately.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Disconnect Switches
 
Ordering
EAN:
6417019102696
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
70 mm
Product Net Height:
100 mm
Product Net Depth:
63 mm
Product Net Weight:
0.40 kg
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
112 mm
Package Level 1 Height:
86 mm
Package Level 1 Gross Weight:
0.40 kg
Technical UL/CSA
Ampere Rating UL/CSA:
100 A
Additional Information
Cable Cross-Section:
10...70 mm²
Conventional Free-air Thermal Current (Ith):
q=40°C 125 A
Conventional Thermal Current (Ithe):
Fully Enclosed 125 A
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
3
Position of Line Terminals:
Top in - bottom out
Product Main Type:
OT125
Product Name:
Switch-disconnector
Rated Operational Current AC-21A (Ie):
(500V) 125 A
(690V) 125 A
(380 ... 415V) 125 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 125 A
(500 V) 125 A
(690 V) 125 A
Rated Operational Current AC-23A (Ie):
(690 V) 50 A
(500 V) 70 A
(380 ... 415 V) 90 A
Rated Operational Power AC-23A (Pe):
(220 ... 240V) 22 kW
(400V) 45 kW
(415V) 45 kW
(500V) 45 kW
(690V) 45 kW
Certificates and Declarations (Document Number)
BV Certificate:
Declaration of Conformity - CE:
DNV Certificate:
GL Certificate:
KEMA Certificate:
LR Certificate:
RoHS Information:
Classifications
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 39f77212e995e758c125729f004d8ef0