Block Contactors

NL40E 24V DC

 
 
 
 Loading Images..
General Information
Extended Product Type:
NL40E 24V DC
Product ID:
1SBH143001R8140
EAN:
3471522294814
Catalog Description:
NL40E 24V DC Contactor Relay
Long Description:
NL... contactor relays are used for switching auxiliary circuits and control circuits - Poles: 4-pole contactor relays (mechanically linked contact elements available) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Across the Line Contactors
 
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Dimension Diagram:
Dimensions
Product Net Width:
44 mm
Product Net Depth:
97 mm
Product Net Height:
78 mm
Product Net Weight:
0.520 kg
Technical
Number of Auxiliary Contacts NO:
4
Number of Auxiliary Contacts NC:
0
Rated Operational Voltage:
Main Circuit 690 V
Auxiliary Circuit 690 V
Rated Frequency (f):
Supply Circuit 50 Hz
Supply Circuit 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, q = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(220 / 240 V) 4 A
(24 / 127 V) 6 A
(380 / 440 V) 3 A
(500 V) 2 A
(690 V) 2 A
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
Rated Short-time Withstand Current (Icw):
for 0.1 s 140 A
for 1 s 100 A
Maximum Electrical Switching Frequency:
1200 cycles per hour
Rated Operational Current DC-13 (Ie):
(125 V) 0.55 / 69 A
(24 V) 6 / 144 A
(250 V) 0.3 / 75 A
(48 V) 2.8 / 134 A
(72 V) 1 / 72 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Mechanical Durability:
> 20 million
Maximum Mechanical Switching Frequency:
6000 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-5-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C) °C
Rated Control Circuit Voltage (Uc):
DC Operation 24 V
Coil Consumption:
Average Holding Value, from Warm State 3 W
Average Pull-in Value, from Cold State 3 W
Operate Time:
Between Coil Energization and NO Contact Closing 50 ... 100 ms
Between Coil De-energization and NO Contact Opening 10 ... 17 ms
Connecting Capacity Auxiliary Circuit:
Flexible with Cable End 0.75 ... 2.5 mm²
Rigid Cable 1 ... 4 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Terminal Type:
Screw Terminals
Environmental
Ambient Air Temperature:
Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 °C
Near Contactor for Operation in Free Air (Uc) -40 ... +70 °C
Close to Contactor for Storage -60 ... +80 °C
Climatic Withstand:
acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
Maximum Operating Altitude Permissible:
3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Closed, Shock Direction: A 20 g
Open, Shock Direction: A 10 g
Closed, Shock Direction: B1 15 g
Open, Shock Direction: B1 5 g
Shock Direction: B2 10 g
Closed, Shock Direction: C1 20 g
Open, Shock Direction: C1 8 g
Closed, Shock Direction: C2 14 g
Open, Shock Direction: C2 8 g
RoHS Status:
Following EU Directive 2011/65/EC
Certificates and Declarations (Document Number)
CB Certificate:
CSA Certificate:
Declaration of Conformity - CE:
GL Certificate:
GOST Certificate:
Instructions and Manuals:
LOVAG Certificate:
RoHS Information:
UL Certificate:
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
86 mm
Package Level 1 Length:
141 mm
Package Level 1 Height:
51 mm
Package Level 1 Gross Weight:
0.52 kg
Package Level 1 EAN:
3471522294814
Package Level 2 Units:
28 piece
Package Level 3 Units:
336 piece
Classifications
Object Classification Code:
K
ETIM 4:
EC000196 - Contactor relay
ETIM 5:
EC000196 - Contactor relay
ETIM 6:
EC000196 - Contactor relay
UNSPSC:
39121500
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 3a91632a15c8c6f0c12573ad002cef7e