S500

Communication-friendly, uniquely flexible, exceptionally future-compatible – a short, succinct description of ABB’s new, innovative remote I/O system S500. By selecting the appropriate field-bus-plug (FBP), this field-bus-neutral system can be simply connected to the desired field bus. The compact-size bus module already contains 16 digital I/Os, and can be linked up to a maximum of seven expansion modules, enabling it to be upgraded to as many as 240 I/Os. Analog and digital modules can be mixed without any problems.

Compact every way you-look at it
The FBP Bus Module possesses 16-I/Os in a width of only 67.5 mm. The compact construction, plus its overall depth of only 75 mm, means substantial space savings in the control cubicle.

A new dimension of-flexibility
With its versatile flexibility, its extensive diagnostic capabilities and its simple expansion options, the ControlIT S500 provides its users with a powerful, costefficient configuration, one that can be conveniently customised at need to the particular applications involved.

Documentation and downloads

  • Please select category
Brochure
A new dimension of flexibility: the AC500 scalable PLC

English - 0.73 MB - pdf

AC500-eCo: your PLC from ABB Unique scalable concept, optimal costs... Change for more!

English - 0.97 MB - pdf

Focusing on sunshine - AC500, ideal for solar-tracking photovoltaic systems

English - 1.81 MB - pdf

S500 – the innovative I/O system with field-bus-neutral FBP technology

English - 3.97 MB - pdf

Successful together on every course - Automation from ABB

English - 2.90 MB - pdf

Certificate
New/updated document cUL Certificate - AC31, AC500, S500

English - 0.02 MB - pdf

cUL Certificate - AC500, S500 - Distributed Automation PLC's, I/O's

English - 0.03 MB - pdf

TÜV Rheinland Certificat / Zertifikat. Safety PLC / Sicherheit-SPS. Advant Controller 31-S (AC31-S)

English - 0.25 MB - pdf

TÜV Süd Certificat - Zertifikat. Safety PLC - Sicherheit-SPS Advant Controller 31-S (AC31-S)

English - 0.22 MB - pdf

New/updated document UL Certificate - AC31, AC500, S500

English - 0.03 MB - pdf

Data sheet
Environmental Information - AC500 I/Os - AC522, AI523, AI531, AO523, AX521, AX522, CD522, DC522, DC523, DC532, DI524, DX522, DX531, PD501, TU515, TU516, TU531, TU532, TU542, TA523

English - 0.03 MB - pdf

Environmental Information - AC500 I/Os - DC505, DC551-08L1, DC551-CS31, CI501, CI502, CI511, CI512, CI590, TU505, TU506, TU507, TU508, TU551, TU552

English - 0.03 MB - pdf

Environmental Information - AC500 PLCs & I/Os - BCU06, CM572, CM574, CM575, CM577, CM578, CM579, DC541-CM, EC581, EC583, MC502, PM571, PM581, PM582, PM590, PM591, TA521, TA524, TA525, TA526, TB511, TB521, TB541, TK501, TK502

English - 0.03 MB - pdf

Environmental Information, PLC's, Distributed Automation I/O S500

English - 0.02 MB - pdf

Drawing
CAD AC500, DC532

English - 0.09 MB - zip

CAD AC500, DI524

English - 0.09 MB - zip

CAD AC500, TU515

English - 0.03 MB - zip

CAD Data files for AC500/S500 Analog Modules AI523, AO523, AX521 and AX522

English - 0.25 MB - zip

CAD Data files for AC500/S500 Digital IO Modules DC522, DC523, DC532, DC541, DX522 and DX531

English - 0.82 MB - zip

CAD Data files for AC500/S500 Remote I/O Bus Modules DC505-FBP, DC551-CS31

English - 0.22 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 3b33d47012bc552dc12570530035890e