Surge Protective Devices

A complete range of Surge Protective Devices (SPD) for protection against ligthning and overvoltages.

Lightning strikes create surge currents which generate overvoltages in the power distribution and data transmission networks. The OVR surge protective devices divert the surge current harmlessly to the ground and limit overvoltage to values compatible with the equipment connected to the network.

Surge arresters

  • Official name: Surge Protection Device (SPD)
  • IEC 61643-1: International standard for surge protective devices connected to low-voltage power distribution systems
  • Surge arresters Type 1: for buildings protected by lightning rods
  • High capability: 15 kA up to 100 kA in 10/350
  • Low protection level: 1,8 kV (electronic triggering)
  • Very small size compared to performance.
  • Surge arresters Type 2: OVR SPD’S - in the other situations or in coordination with Type 1
  • Pluggable lightning arresters
  • Safety reserve
  • Optical monitoring bloc
  • Modular range
  • Surge arresters Type 3 - to protect equipment against small over voltages or in coordination with Type 2
    Lightning arrester
    • Effects of voltage surges on equipment
    • Destruction of equipment
    • Premature aging
    • Incorrect operation

    Documentation and downloads

    • Please select category
    Application note
    Photovoltaic application – Surge Protection - Protection of cells & Inverter DC side

    English - 0.11 MB - pdf

    Photovoltaic application – Surge Protection - Protection of the inverter & MDB AC side

    English - 0.07 MB - pdf

    Brochure
    Lightning and Overvoltage protection : Water Treatment Plants

    English - 1.83 MB - pdf

    Lightning and overvoltage protection for Photovoltaic systems

    English - 5.15 MB - pdf

    Lightning and overvoltage protection for Wind turbines

    English - 3.59 MB - pdf

    Lightning and Overvoltage protection: Photovoltaic Systems

    English - 0.54 MB - pdf

    Lightning arresters, Type 1 TVSS

    English - 0.22 MB - pdf

    Lightning protection for Telecommunication stations

    English - 0.51 MB - pdf

    Overvoltage protection - OVR range

    English - 1.16 MB - pdf

    Overvoltage protection - OVR range

    English - 1.74 MB - pdf

    Overvoltage protection : Low range surge arrester

    English - 1.37 MB - pdf

    Surge Protection - OVR System proM compact Range

    English - 1.95 MB - pdf

    Surge Protection Device : OVR PLUS Auto-protected

    English - 0.81 MB - pdf

    Surge Protection Device OVR Range System Pro M compact

    English - 1.20 MB - pdf

    Transient Voltage Surge Suppressors, Type OVR

    English - 1.17 MB - pdf

    Catalogue
    Overvoltage protection - OVR range

    English - 0.71 MB - pdf

    Overvoltage protection - OVR range

    English - 2.82 MB - pdf

    TVSS Surge Suppressors, OVR Range

    English - 1.09 MB - pdf

    Leaflet
    Neue Fachausdrücke - Einführung englischer Fachausdrücke

    English - 0.17 MB - pdf

    Software
    Flash by CEI - Questo file permette di importare il catalogo ed i dati tecnici degli scaricatori di sovratensione OVR di ABB all'interno del software di progettazione Flash by CEI.

    English - 0.40 MB - zip

    • Rate this page
        Cancel
    • E-mail this page
        Cancel

    Your preferences:

    seitp329 3c417d68c70c7003c1256fce003ed158