Pluggable miniature relays CR-M

Pluggable interface relays are used for digital signals. They are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC (programmable logic controller), PC or field bus systems and the sensor / actuator level. In contrast to electronic switching devices, pluggable interface relays don’t use additional internal protective circuits and thus are overload-proof against short-time variations like current or voltage peaks.

Product range overview
    • CR-M pluggable miniature interface relays
    • CR-M sockets
    • CR-P/M pluggable function modules
Characteristics of CR-M pluggable miniature interface relays
    • 12 different coil voltages
    • AC and DC supplied versions
    • Relays with 2 c/o (SPDT) contacts rated 250 V AC at 12 A
    • Relays with 3 c/o (SPDT) contacts rated 250 V AC at 10 A
    • Relays with 4 c/o (SPDT) contacts rated 250 V AC at 6 A
    • 4 c/o (SPDT) contact version optionally equipped with gold contacts and LED
    • Mechanical status indication
    • Integrated test button for manual actuation and locking of the output contacts (blue = DC, orange = AC)
    • With or without integrated LED
    • Cadmium-free contact material
    • Width on socket: 27 mm
    • Suited for logical or standard sockets

CR-M accessories
    Pluggable function modules: Reverse polarity protection/free wheeling diode, LED indication, RC element, overvoltage protection, time modules
    Logical or standard sockets

Examples of Application
    • Contact multiplication
    • Input and output coupler
    • Electrical isolation
    • Development of relay logics
    • Voltage transformation from, e.g. 24 V DC to 230 V AC
    • Signal amplification

Documentation and downloads

Brochure
Brochure - "Pluggable interface relays CR-P, CR-M, CR-U range"

English - 3.59 MB - pdf

Catalogue
Product Selector [CH07-Relays; Interface]

English - 0.82 MB - pdf

Technical catalog 2009 - Chapter "Pluggable interface relays CR range"

English - 2.02 MB - pdf

Certificate
CCC Certificate - Pluggable interface relays CR-M range

English - 0.51 MB - pdf

CSA Certificate - Pluggable interface relays CR-P, CR-M, CR-U

English - 0.11 MB - PDF

cUR (UL 508) Certificate - Pluggable interface relays CR-P, CR-M

English - 0.02 MB - pdf

cUR (UL 508) Certificate - Pluggable modules CR-P/M, CR-U

English - 0.02 MB - pdf

Environmental Information - Interface relays CR-P and CR-M range

English - 0.02 MB - pdf

Environmental Information - Pluggable interface relays CR range

English - 0.08 MB - pdf

New/updated document GOST Certificate - Pluggable interface relays CR-P, CR-M, CR-U range and accessories

English - 0.09 MB - pdf

LR Certificate - Pluggable interface relays CR-M and CR-U range

English - 0.30 MB - PDF

RMRS Certificate - Pluggable interface relays and sockets CR range

English - 0.22 MB - pdf

UR (UL 508) Certificate - Pluggable interface relays CR-P, CR-M, CR-U

English - 0.02 MB - pdf

UR (UL 508) Certificate - Sockets for pluggable relays CR-P, CR-M, CR-U

English - 0.02 MB - pdf

VDE Certificate - Pluggable interface relays CR-M range, except 125 V versions

English - 2.04 MB - pdf

Data sheet
Data sheet - Function modules for pluggable interface relays CR-P, CR-M

English - 0.19 MB - pdf

Data sheet - Jumper bars CR-PJ, CR-MJ

English - 0.12 MB - pdf

Data sheet - Pluggable interface relays CR-M Miniature relays

English - 0.53 MB - pdf

Data sheet - Pluggable time modules CR-P/M T...

English - 0.19 MB - pdf

Data sheet - Sockets for pluggable interface relays CR-M

English - 0.64 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 41c06137af082603c12573140040b4c3