Moulded Case Circuit Breakers

ABB moulded-case circuit-breakers derive from two families of apparatus: the well-known and established Isomax S series and the recent but much awarded Tmax series.

In particular, Tmax are characterised by an extremely high level of performances with limited overall dimensions, installation simplicity and an increasingly greater guarantee of safety for the operator thanks to their reinforced insulation. Tmax circuit-breakers, thanks to their performances, completeness of protection releases and accessories, can be used for all distribution and sub-distribution application for both AC and DC electrical plants.

Specific characteristics of Tmax
The Tmax series is characterised by being a product with a high technological content - the fruit of the most advanced design and simulation tools with excellent performances in minimum overall dimensions.

Thanks to the new technology used for the arcing chambers and the speed of contact opening, the circuit-breakers of the Tmax series guarantee strong limitation of the specific let-through energy and reduction in the peak currents, therefore limiting overheating of the devices and electro-dynamic stresses.

Furthermore, the new Tmax circuit-breakers use a completely common and standardised range of accessories with considerable advantages in terms of reduced stocks as well as flexibility and ease of use. Then within this range there are also the new residual current releases up to 500 A.

Field of application
The moulded-case circuit-breakers are used in industrial and civil low voltage plants with service currents from 1 to 1000 A. They are used in direct and alternating current distribution switchgear, for motor protection (Motor Control Center), generators, capacitors and for end users.

Training on-line
The e-learning offer covers the technical and product features about our products. Each course includes narrated virtual lectures, with the voice of a speaker, and test modules, suitable to permit the student to check his learning. In order to get access to e-learning courses, please click the links below:


The downloads are unfortunately not available at the moment. Please try again later
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 4bc8e50dae7204afc1257922004f0029