A simple system for efficient management
In modern power distribution systems, it is increasingly important to keep the whole installation under control and manage it in the most efficient way. Electronics provide electronic devices which make each circuit-breaker and each protection device in the installation capable of recording and exchanging information which is useful for control and correct management.
ABB SACE provides a complete range of circuit-breakers with high quality electronic releases of great technological level which are universally recognised. Furthermore, measuring instruments for low voltage are also available.
To integrate these devices in a correctly managed installation kept under control, ABB SACE offers the SD2000 system, specially studied for application in all those power distribution plants which require efficient management without the need to use complex and costly systems.
SD2000 is a “ready-to-use” system, consisting of software for personal computers, in standard configuration, which allows complete control of the low voltage electrical installation.
Putting the SACE SD-View 2000 system into service is simple and rapid.
In fact, it is the software itself which guides the user in recognising and configuring the protection units.
The user only requires knowledge of the installation characteristics (such as how many circuit-breakers are installed and how they are connected to each other). No engineering work of the supervision system is necessary, since all the pages displayed are already configured in the system, ready to be used.
Operator use of the software is intuitive and easy to learn: SD2000 has, in fact, graphic pages based on Internet Explorer, and this makes the system as simple to manage as surfing on the Internet.