Modbus® RTU Communication

Ready made MODBUS-RTU fieldbus interface with various cable lengths. Applicable with all FBP motor starters and other terminal devices.

Degree of protection IP65, diagnostic LED.

Documentation and downloads

Certificate
ABS Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.01 MB - pdf

CSA Certificate - ASD11-FBP,ASP22-FBP, DNP21-FBP, PDP21-FBP, MRP21-FBP - Fieldbus devices

English - 0.12 MB - pdf

cUL Certificate - ASD11-FBP, ASP22-FBP, DNP21-FBP, PDP21-FBP, PDP22-FBP, MRP21-FBP, COP21-FBP, PDQ22-FBP - Fieldbus devices

English - 0.03 MB - pdf

cUL Certificate - DNP21-FBP, PDP21-FBP, PDP22-FBP, MRP21-FBP - Fieldbus devices

English - 0.11 MB - pdf

DNV Certificate - ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.65 MB - pdf

GL Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.30 MB - pdf

LR Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.08 MB - pdf

RoHS Certificate - ASD11-FBP, ASP22-FBP, DNP21-FBP, MRP21-FBP, PDP21-FBP, COP21-FBP, PDP22-FBP, PDQ22-FBP, PBP22-FBP, CAS21-FBP, UTF21-FBP, UTP22-FBP - Fieldbus Devices

English - 0.35 MB - pdf

RoHS Certificate - ASD11-FBP, ASP22-FBP, DNP21-FBP, MRP21-FBP, PDP21-FBP, PDP22-FBP, PDQ22-FBP, PBP22-FBP, CAS21-FBP - Fieldbus Devices

English - 0.04 MB - pdf

UL Certificate - ASD11-FBP, ASP22-FBP, DNP21-FBP, PDP21-FBP, PDP22-FBP, MRP21-FBP, COP21-FBP, PDQ22-FBP - Fieldbus devices

English - 0.03 MB - pdf

Declaration of conformity
CE Declaration of Conformity - AS-interface; ASD11-FBP; ASP22-FBP; DNP21-FBP; PDP21-FBP; PDP22-FBP; MRP21-FBP; PDR11-FBP; COP21-FBP DeviceNet FieldBusPlug;ProfibusDP FieldBusPlug; Modbus FieldBusPlug ; Profibus Leitungsabschluss 150Ohm

English - 0.06 MB - pdf

Drawing
CAD-Symbols for FBP devices and FieldBusPlugs, Issued: 03.2009

English - 9.33 MB - zip

Environmental Product Declaration
Environmental Information - ASD11-FBP, ASP22-FBP, DNP21-FBP, PDP21-FBP, PDP22-FBP , PDQ22-FBP, MRP21-FBP, COP21-FBP - Fieldbus Devices

English - 0.03 MB - pdf

Information
FBP - Document List of the File Names

English - 0.04 MB - PDF

FBP FieldBusPlug - Contact and Addresses

English - 0.07 MB - PDF

Manual
Address map for Modbus CU 02.00.01 (PST and PSTB)

English - 0.40 MB - doc

Address map for Modbus CU 03.04.01 and CU 03.05.00 (PST and PSTB)

English - 0.19 MB - pdf

Address map for Modbus CU 04.00.02 (PST and PSTB)

English - 0.15 MB - pdf

Address map for Modbus CU 05.02.02 (PST and PSTB)

English - 0.15 MB - pdf

Address map for Modbus CU 05.03.03 (PST and PSTB)

English - 0.20 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 50f98f657be2a17dc1257070002b4315