Interface Relays and Optocouplers

CR-P230AC2

 
 
 
 Loading Images..
General Information
Extended Product Type:
CR-P230AC2
Product ID:
1SVR405601R3000
EAN:
4013614373060
Catalog Description:
CR-P230AC2 Pluggable interface relay
Long Description:
The CR-P230AC2 pluggable interface relay is from the CR-P (pcb) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 8 A. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Electronic Relays and Controls
  • »
  • Interface Relays and Optocouplers
 
Ordering
EAN:
4013614373060
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Dimensions
Product Net Width:
12.7 mm
Product Net Height:
15.7 mm
Product Net Depth:
29.0 mm
Product Net Weight:
0.014 kg
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
332.0 mm
Package Level 1 Height:
28.0 mm
Package Level 1 Length:
17.0 mm
Package Level 1 Gross Weight:
0.157 kg
Environmental
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Additional Information
Function:
Pluggable pcb interface relay CR-P
IIT Publishing Status:
Level 0 - Information enabled
Output:
2 c/o (SPDT) contacts
Output Signal:
250 V / 8 A
Product Main Type:
CR-P
Product Name:
Pluggable interface relay
Rated Control Supply Voltage (Us):
230 V AC
RoHS Date:
0317
Standards:
IEC/EN 60255-23
IEC/EN 60664-1
IEC/EN 61810-1
Sub-Function:
Relay w/o built in LED
Sub-Function 2:
Relay w/o build in LED
Certificates and Declarations (Document Number)
CCC Certificate:
CSA Certificate:
cUR Certificate:
Declaration of Conformity - CE:
GOST Certificate:
RMRS Certificate:
RoHS Information:
UR Certificate:
VDE Certificate:
Classifications
E-nummer:
4005310
ETIM 4.0:
EC001437 - Switching relay
ETIM 5.0:
EC001437 - Switching relay
Object Classification Code:
K
UNSPSC:
39121500
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 667542ab3dc46b7bc1257afb002c3c84