S200U & S200UP Miniature Branch Circuit Protection
Product Overview
The S2 Series of miniature circuit breakers offer a compact solution to protection requirements. The S2 devices are current limiting, DIN rail mounted and can offer a good equivalent to fused systems. The S2 is available with application-specific trip characteristics to provide maximum circuit protection. The breakers offer thermal-magnetic trip protection according to B, C, D, K and Z characteristics. For the worldwide market, the breakers carry UL, CSA, IEC, CE and many other agency approvals and certifications.
Features
- Current limiting
- Fast breaking time (2.5 - 3.5 msec)
- Unique bus connection system
- Wide range of accessories
- Available with variable depth handle mechanism
- Optional Z curve for SCR protection
- CE certified and marked
- DIN rail or front panel mounting
- Finger safe terminals
- Multi-function terminals
- Suitable for reverse feed
- 480Y/277VAC and 500VDC versions
- UL489 - branch circuit protective device. UL file #E212323
S500
Miniature Higher Capacity Branch Protection
Product Overview
Increasing energy requirements result in larger short-circuit currents which place heavy demands on protective switchgear regarding safety, reliability and switching capacities. The S500 heavy-duty circuit breaker fulfi lls these requirements by virtue of its technical features. It is equipped with a thermal and/or electromagnetic release to protect circuits, motors, switchgear and systems from the effects of overload and short-circuit currents. For the worldwide market, the S500 breakers carry UL, CSA, IEC, CE and many other agency approvals.
Features
- High breaking capacity
- Energy-limiting
- Current-limiting
- Extremely fast breaking time
- Optimal selectivity
- Various versions for special applications
- Compact dimensions, DIN cap size
- Easy and quick to install
- Easy to connect; fi nger safe terminals
- Wide range of accessories
- UL 1077 recognized 600VAC and 500VDC versions
S200 & S200P
Miniature Supplemental Protection
Product Overview
The S2 Series of miniature circuit breakers offer a compact solution to protection requirements. The S2 devices are current limiting, DIN rail mounted and can offer a good equivalent to fused systems. The S2 is available with application-specific trip characteristics to provide maximum circuit protection. The breakers offer thermal-magnetic trip protection according to B, C, D, K and Z characteristics. For the worldwide market, the breakers carry UL, CSA, IEC, CE and many other agency approvals and certifications.
Features
- Current limiting
- Fast breaking time (2.5 - 3.5 msec)
- Unique bus connection system
- Wide range of accessories
- Available with variable depth handle mechanism
- Optional Z curve for SCR protection
- CE certified and marked
- DIN rail or front panel mounting
- Finger safe terminals
- Multi-function terminals
- Suitable for reverse feed
- 480Y/277VAC and 500VDC versions
- UL1077 and CSA C22.2 No. 5 Recognized - supplemental protective device. UL file # E76126