Time Relays

TE5S-240

 
 
 
 Loading Images..
General Information
Extended Product Type:
TE5S-240
Product ID:
1SBN020010T1003
EAN:
3471522121820
Catalog Description:
TE5S-240
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Electronic Relays and Controls
  • »
  • Time Delay Relays
 
Ordering
EAN:
3471522121820
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Container Information
Package Level 1 Units:
10 piece
Package Level 1 Width:
23 mm
Package Level 1 Height:
85 mm
Dimensions
Product Net Weight:
0.080 kg
Technical
Time Range:
Direct 0.8...8 s or 6...60 s
Rated Control Supply Voltage (Us):
220 … 240 V AC
Environmental
RoHS Status:
No declaration needed
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
UL Certificate:

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 6a60594a412620f5c1257052003eb34d