CP600 and CP400 series

CP620

 
 
 
 Loading Images..
General Information
Extended Product Type:
CP620
Product ID:
1SAP520100R0001
ABB Type Designation:
CP620
EAN:
4016779864862
Catalog Description:
CP620:CP600, control panel, TFT grafic display, touchscreen, 4.3", 480 x 272 pixel, PB610 runtime license
Long Description:
CP620 Control Panel 4.3" TFT touch screen, 64 K colors, 480 x 272 pixel, PB610 runtime license
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Operator Panels
  • »
  • Control Panels
    Products»
  • PLC Automation
  • »
  • Control panels
  • »
  • CP600
  • »
  • Devices
 
Supplier Information - DEAPR858
Country of Origin:
Italy (IT)
Lead Time:
2 day(s)
Made To Order:
No
Note:
No
Product Availability Class:
Immediately from stock
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEAPR858EXPU
Storage Location:
554
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4016779864862
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85285980
Dimensions
Product Net Width:
149 mm
Product Net Height:
109 mm
Product Net Depth:
56 mm
Product Net Weight:
0.95 kg
Environmental
Ambient Air Temperature:
Operation 0 … +50 °C
Storage -20 ... +70 °C
Additional Information
Communication Interface:
2x Ethernet 100 MBit
1x RS232/422/485
1x USB 2.0 Host
1x SD card slot
1x Expansion slot
Degree of Protection:
acc. to IEC 60529 Front IP66
acc. to IEC 60529 Housing IP20
Housing Material:
Front side: Zamak
Reverse side: Zamak
Language:
English
Memory Size User Data:
128 MB
Memory Size User Program:
256 MB
Memory Type User Data:
Flash Disk
Memory Type User Program:
DDR RAM
Mounting Type:
Front face
Order Multiple:
1 piece
Power Consumption:
9.6 W
Power Supply:
24 (18 ... 30) V DC
Product Main Type:
CP620
Product Name:
Control Panels
Programming Software:
PB610 Panel Builder 600
Real-time Clock:
Hardware clock, battery back-up
Screen Color:
64k colors
Screen Resolution:
480 x 272 pixel
Screen Size:
16:9 wide screen 4.3 in
Screen Type:
TFT color, LED backlight, touch screen
Security:
Password protection with 8 user levels
Serial Port 1 Type:
RS232/RS422/RS485
Service Life:
40000 hour(s)
USB Port 1 Type:
Host, version 2.0
Certificates and Declarations (Document Number)
CSA Certificate:
cUL Certificate:
Declaration of Conformity - CE:
Declaration of Conformity - C-Tick:
Declaration of Conformity - KCC:
DNV Certificate:
Environmental Product Declaration - EPD:
RoHS Information:
UL Certificate:
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 6b9c7e5f00fb4961c125790600299bbc