Switch Fuses

OS100J03

 
 
 
 Loading Images..
General Information
Extended Product Type:
OS100J03
Product ID:
1SCA022552R1390
EAN:
6417019175591
Catalog Description:
OS100J03 Fusible disconnect switch
Long Description:
Including terminal bolt kit as standard. The handle and shaft have to be ordered separately.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Switch Fuses
 
Ordering
EAN:
6417019175591
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
147 mm
Product Net Height:
220 mm
Product Net Depth:
105 mm
Product Net Weight:
1.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
230 mm
Package Level 1 Height:
144 mm
Package Level 1 Length:
285 mm
Package Level 1 Gross Weight:
1.5 kg
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2009 Q4
Additional Information
Handle Type:
Not included
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
3
Operating Mode:
Front Operated
Position of Line Terminals:
Top in - bottom out
Product Main Type:
OS100
Product Name:
Fusible disconnect switch
Rated Operational Voltage:
690 V AC
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 5.0:
EC001040 - Fuse switch disconnector
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 6bc2f79e11b4e41ac125773f00413b4d