Limit Switches

Product Overview

    Plastic Case
    ABB Limit switches are made of reinforced UL-V0 thermoplastic fiberglass, offer double insulation and a degree of protection of IP 65 and UL Type 4.

          Casings come in 2 dimensions:
        30mm width - LS35P
        40mm width - LS45P
        Applications
        Easy to use, electromechanical limit switches offer specific qualities:

        Visible operation
        Electrically separated contacts
        Precise operating points (consistency)
        Immune to electromagnetic disturbances
        Limit switches used for these mechanical applications:

        Presence/absence
        Positioning and travel limit
        Objects passing/counting UL Listed file #E191693

        Metal Case
    Limit switches are made of reinforced UL-V0 thermoplastic fiberglass, offer double insulation and a degree of protection of IP 65 and UL Type 4.
          Casings come in 2 dimensions:
        30mm width
          - LS35P
        40mm width - LS45P
        Easy to use, electromechanical limit switches offer specific qualities:

        Visible operation
        Electrically separated contacts
        Precise operating points (consistency)
        Immune to electromagnetic disturbances
        Limit switches used for these mechanical applications:

        Presence/absence
        Positioning and travel limit
        Objects passing/counting
        UL Listed file #E191693

        Safety
    30mm limit switches for safety applications, conforming to the IEC/EN 60947-5-1, EN1088 and EN954-1 standards, are available with a red casing in three types:
        Latch key - The key being straight or with a right angle, with or without shock absorber.
        Stainless steel rotative axis - Some limit switches come with a flush mounting lever. They offer double insulation with plastic casing (UL Type 4 (IP65)) and mechanical positive drive.
        Latch & manual reset range - These models offer double insulation with a grey plastic casing (UL type 4 (IP65)). Available actuators include plunger, roller plunger, roller lever on plunger and rotary lever.

        Foot
        Reduced dimensions: 100 x 75 x 34 mm.
        Materials: cover and base made of self extinguishing ABS.
        Color choice: black or grey base; black, grey, yellow or red cover.
        Description of foot switches with covers

        Dimensions: 285 x 140 x 145.
        Materials: base, cover and pedal made of shock resistant Bayblend® FR 90 material (alloyed polycarbonate and ABS).
        Color choice: grey base; grey, yellow or red cover
        Variations: grey base, half-red cover.
        Free movement: contact position follows pedal movement: actuated when the   pedal is pushed down, released when pedal is in a state of rest.
        Foot switch locked in neutral position: same operation as above, after unlocking   the pedal with the end of the foot.
        Foot switch latched in low position: same operation as free movement, except   that a state of rest is obtained only after having unlatched the pedal with the end of the foot

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 72575d7b0c60c548c1256db7002d3bdf