SMISSLINE TP – Touch proof system

Small cause, large effect: as the world’s first pluggable socket system, SMISSLINE TP ensures that load-free devices and components can be snapped on and off under voltage without the need for additional personal protective equipment to guard against electrical hazards. That opens up completely new prospects for you when it comes to installation, operation and flexibility.

SMISSLINE protection devices, circuit protection, residual current protection, motor protection and overload protection, are simply snapped into a plug-in socket system.

Miniature circuit breaker

  • For all common characteristics: B, C, D, K, Z, UC-C, UC-Z
  • Extensive assortment - covers up the rated current range from 0,5 to 63A
  • Devices with a rated short-circuit breaking capacity Icn according to EN 60898-1 from 6kA and 10kA
  • Devices with a rated ultimate short-circuit breaking capacity Icu according to IEC 60947-2 up to 50kA
  • Devices with protected neutral available
  • Devices for the American market - approved according to UL 489
  • Energy-limiting (current limitation class 3)

Residual current operated circuit breaker
  • High short-circuit resistance 10 kA
  • Nominal currents 25, 40, 63 A
  • Nominal residual trip currents 10, 30, 100, 300 and 500 mA
  • Sensitive for alternating and pulsating DC residual currents
  • Also available as short time delayed and selective version

Residual current operated circuit breaker with overcurrent protection
  • Available as 2- and 4-pole version with 36mm resp. 72mm width
  • Devices with a rated short-circuit breaking capacity Icn according to EN 60898-1 from 6kA and 10kA
  • Nominal residual trip currents 10, 30 and 100mA
  • Also available as short time delayed version

Manual motor starter MS325 and adapter for MS116, MS132
Surge arrester OVR
Switch disconnector IS404
Socket bases
Combi module, universal adapter
Further accessories
  • Auxiliary switch and signal contact
  • Neutral disconnector
  • etc.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 72d30ef9fe906a3c832575ec00449190