Universal Motor Controller UMC22-FBP

The UMC22 is an intelligent motor controller for 3-phase motors combining the two classical functions of motor protection and motor management in a single device plus offering diagnostic and fieldbus communication as well.

The device functions can be configured in a wide range to cover the needs of different industries.

Protection Functions

    • The UMC provides comprehensive motor protection including phase failure detection, stall protection and configurable current limits
    • Overload classes 5,10,20,30
    • Thermistor motor protection (PTC)
    • Earth fault detection
    • One device type covers the whole current range starting from 0.24 up to 63A. For higher currents up to 850A additional current transformers are available.
Fieldbus Communication
    • The UMC can be integrated into different fieldbus networks such as PROFIBUS, DeviceNet, Modbus and CANopen via the FieldbusPlug
Motor Management
    • The UMC provides six digital inputs and three relay outputs
    • Control functions for Direct Start, Reversing Start, Star-Delta Start etc. are directly handled from the UMC
    • The digital inputs can be configured in many ways to adopt the behavior of the UMC to specific user requirements.

Documentation and downloads

Brochure
Cost reduction due to higher comfort - Service tool for FBP field devices

English - 1.68 MB - pdf

Certificate
ABS Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.01 MB - pdf

ATEX Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.46 MB - pdf

CCC Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.40 MB - pdf

CSA Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.21 MB - pdf

New/updated document cUL Certificate - TAxxxDU, ExxxDU, AB25, AB80, AB200, DB25, DB80, DB200, UMC22 - Mini Contactor

English - 0.02 MB - pdf

DNV Certificate - ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.65 MB - pdf

DNV Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.42 MB - pdf

GL Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.28 MB - pdf

LR Certificate - MSD11-FBP, MSR22-FBP, MFI21-FBP, UMC22-FBP, ASD11-FBP, ASP22-FBP, PDP21-FBP, PDP22-FBP, DNP21-FBP, MRP21-FBP, COP21-FBP - FieldBus devices

English - 0.08 MB - pdf

RMRS Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.40 MB - pdf

New/updated document UL Certificate - K6, KC6, CA6, CAF6, TAxxxDU, ExxxDU, AB25, AB80, AB200, DB25, DB80, DB200, UMC22 - Mini Contactor

English - 0.03 MB - pdf

Data sheet
Universal Motorcontroller UMC22-FBP - High-grade Motor Protectionand Control

English - 2.18 MB - pdf

Declaration of conformity
CE Declaration of Conformity - UMC22-FBP - Motor Controllers

English - 0.06 MB - pdf

Drawing
CAD-Symbols for FBP devices and FieldBusPlugs, Issued: 03.2009

English - 9.33 MB - zip

Environmental Product Declaration
Environmental Information - CEM11-FBP - Motor Controllers

English - 0.05 MB - pdf

Environmental Information - UMC22-FBP - Motor Controllers

English - 0.13 MB - pdf

RoHS Certificate - UMC22-FBP - Universal Motor Controllers

English - 0.04 MB - pdf

Information
FBP - Document List of the File Names

English - 0.04 MB - PDF

FBP FieldBusPlug - Contact and Addresses

English - 0.07 MB - PDF

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp329 74884c8aae218882c12576070043d57e