Quick Guard E

JSM11-20Y8

 
 
 
 Loading Images..
General Information
Extended Product Type:
JSM11-20Y8
Product ID:
2TLA040103R2100
EAN:
7350024463477
Catalog Description:
JSM E11-20Y8 Express 2000 1pcs 44x88 Post section
Long Description:
44x88mm profile Length 2000mm, two floor brackets and one support screw.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Safety Products
  • »
  • Fencing Systems
 
Ordering
EAN:
7350024463477
Minimum Order Quantity:
1 piece
Customs Tariff Number:
76109090
Dimensions
Product Net Width:
0.044 m
Product Net Height:
2.0 m
Product Net Depth:
0.088 m
Product Net Weight:
5.177 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Gross Weight:
5.177 kg
Additional Information
Product Main Type:
Quick-Guard
Product Name:
Safety Fencing Systems Quick Guard
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Classifications
ETIM 4.0:
EC000006 - Cover plate for installation units
ETIM 5.0:
EC002783 - Accessories for safety equipment
Object Classification Code:
F
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 7aaf3abfd3abe303c1257921003520ef