Universal Motor Controller UMC22-FBP

The UMC22 is an intelligent motor controller for 3-phase motors combining the two classical functions of motor protection and motor management in a single device plus offering diagnostic and fieldbus communication as well.

The device functions can be configured in a wide range to cover the needs of different industries.
Protection Functions

    • The UMC provides comprehensive motor protection including phase failure detection, stall protection and configurable current limits
    • Overload classes 5,10,20,30
    • Thermistor motor protection (PTC)
    • Earth fault detection
    • One device type covers the whole current range starting from 0.24 up to 63A. For higher currents up to 850A additional current transformers are available.
Fieldbus Communication
    • The UMC can be integrated into different fieldbus networks such as PROFIBUS, DeviceNet, Modbus and CANopen via the FieldbusPlug
Motor Management
    • The UMC provides six digital inputs and three relay outputs
    • Control functions for Direct Start, Reversing Start, Star-Delta Start etc. are directly handled from the UMC
    • The digital inputs can be configured in many ways to adopt the behavior of the UMC to specific user requirements.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 7c8aedf526fd8393c125706e004ae5ab